SBOSAF2C June 2023 – September 2024 OPA2994 , OPA994
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The OPAx994 family (OPA994 and OPA2994) is a family of high voltage (32V) general purpose operational amplifiers.
The OPAx994 family has a wide gain bandwidth of 24MHz when no capacitive load is present. These devices have unlimited capacitive load drive and are able to drive large capacitive loads without continuous oscillations.
These devices also offer excellent DC precision, including rail-to-rail input/output, low offset (±350µV, typical), and low offset drift (±2.5µV/°C, typical).
Special features such as unlimited capacitive load drive, high short-circuit current (±125mA, typical), and high slew rate (35V/µs, typical) make the OPAx994 an extremely flexible, robust, and high-performance operational amplifier for high-voltage industrial applications.