SBOSAI0B December 2023 – September 2024 OPA310-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The OPAx310-Q1 series of operational amplifiers is fully specified from 1.8V to 5.5V and is tested for amplifier operation from 1.5V to 1.8V. In addition, many specifications apply from –40°C to 125°C. Parameters that vary significantly with operating voltages or temperature are provided in the Typical Characteristics. TI highly recommends to bypass power-supply pins with at least 0.01µF ceramic capacitors.