SBOSAI0A December 2023 ā May 2024 OPA310-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The OPAx310-Q1 family of rail-to-rail input and output operational amplifiers is specifically designed for high output current applications. The devices operate from 1.5V to 5.5V, are unity-gain stable, and are also an excellent choice for a wide range of general-purpose applications. The class AB output stage is capable of driving small resistive loads connected to any point between V+ and Vā as long as the device is not forced into short circuit mode or thermal shutdown mode. The input common-mode voltage range includes both rails and allows the OPAx310-Q1 series to be used in many single-supply or dual supply configurations.