SBOSAA1G April 2022 – January 2024 OPA2310 , OPA310 , OPA4310
PRODUCTION DATA
The OPAx310 series of operational amplifiers is fully specified from 1.8V to 5.5V and is tested for amplifier operation from 1.5V to 1.8V. In addition, many specifications apply from –40°C to 125°C. Parameters that vary significantly with operating voltages or temperature are provided in the Typical Characteristics. TI highly recommends to bypass power-supply pins with at least 0.01µF ceramic capacitors.