SBOSAA1G April 2022 – January 2024 OPA2310 , OPA310 , OPA4310
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VS | Supply voltage, (V+) – (V–) | 1.5 | 5.5 | V |
VI | Input voltage range (Across specified temperature) 1.5V ≤ VS < 2V | (V–) | (V+) | V |
VI | Input voltage range (Across specified temperature) 2V ≤ VS ≤ 5.5V | (V–) – 0.1 | (V+) + 0.1 | V |
VI | Input voltage range | – 0.1 | 5.6 | V |
VIH | High level input voltage at shutdown pin (amplifier enabled) | (V-) + 1.2 | (V+) | V |
VIL | Low level input voltage at shutdown pin (amplifier disabled) | (V–) | (V-) + 0.2 | V |
TA | Specified temperature | –40 | 125 | °C |