SLOS856B June 2013 – May 2017 OPA2322-Q1 , OPA322-Q1 , OPA4322-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | Supply voltage, VS = (V+) – (V–) | 6 | V | |
Signal input pins(2) | (V–) – 0.5 | (V+) + 0.5 | V | |
Current | Signal input pins(2) | –10 | 10 | mA |
Output short-circuit(3) | Continuous | |||
Temperature | Junction, TJ | 150 | °C | |
Storage, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±4000 | V |
Charged-device model (CDM), per AEC Q100-011 | ±1000 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VS | Specified voltage | 1.8 | 5.5 | V |
TA | Specified temperature | –40 | 125 | °C |
THERMAL METRIC(1) | OPA322-Q1 | UNIT | |
---|---|---|---|
DBV (SOT-23) | |||
5 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 219.3 | °C/W |
RθJC(top) | Junction-to-case(top) thermal resistance | 107.5 | °C/W |
RθJB | Junction-to-board thermal resistance | 57.5 | °C/W |
ψJT | Junction-to-top characterization parameter | 7.4 | °C/W |
ψJB | Junction-to-board characterization parameter | 56.9 | °C/W |
RθJC(bot) | Junction-to-case(bottom) thermal resistance | — | °C/W |
THERMAL METRIC(1) | OPA2322-Q1 | UNIT | |
---|---|---|---|
DGK (VSSOP) | |||
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 174.8 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 43.9 | °C/W |
RθJB | Junction-to-board thermal resistance | 95 | °C/W |
ψJT | Junction-to-top characterization parameter | 2 | °C/W |
ψJB | Junction-to-board characterization parameter | 93.5 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | °C/W |
THERMAL METRIC(1) | OPA4322-Q1 | UNIT | |
---|---|---|---|
PW (TSSOP) | |||
14 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 109.8 | °C/W |
RθJC(top) | Junction-to-case(top) thermal resistance | 34.9 | °C/W |
RθJB | Junction-to-board thermal resistance | 52.5 | °C/W |
ψJT | Junction-to-top characterization parameter | 2.2 | °C/W |
ψJB | Junction-to-board characterization parameter | 51.8 | °C/W |
RθJC(bot) | Junction-to-case(bottom) thermal resistance | — | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | ||||||||
VOS | Input offset voltage | 0.5 | 2 | mV | ||||
dVOS/dT | vs temperature | VS = 5.5 V | 1.8 | 6 | μV/°C | |||
PSR | vs power supply | VS = 1.8 V to 5.5 V | TA = 25°C | 10 | 50 | μV/V | ||
TA = –40°C to 125°C | 20 | 65 | ||||||
Channel separation | at 1 kHz | 130 | dB | |||||
INPUT VOLTAGE | ||||||||
VCM | Common-mode voltage range | (V–) – 0.1 | (V+) + 0.1 | V | ||||
CMRR | Common-mode rejection ratio | (V–) – 0.1 V < VCM < (V+) + 0.1 V | TA = 25°C | 90 | 100 | dB | ||
TA = –40°C to 125°C | 90 | |||||||
INPUT BIAS CURRENT | ||||||||
IB | Input bias current | TA = 25°C | ±0.2 | ±10 | pA | |||
TA = –40°C to 85°C | ±50 | |||||||
OPA322-Q1: TA = –40°C to 125°C |
±800 | |||||||
OPA2322-Q1: TA = –40°C to 125°C |
±400 | |||||||
OPA4322-Q1: TA = –40°C to 125°C |
±400 | |||||||
IOS | Input offset current | TA = 25°C | ±0.2 | ±10 | pA | |||
TA = –40°C to 85°C | ±50 | |||||||
TA = –40°C to 125°C | ±400 | |||||||
NOISE | ||||||||
Input voltage noise | f = 0.1 Hz to 10 Hz | 4.5 | μVPP | |||||
en | Input voltage noise density | f = 1 kHz | 8.5 | nV/√Hz | ||||
f = 10 kHz | 7 | |||||||
in | Input current noise density | f = 1 kHz | 0.6 | fA/√Hz | ||||
INPUT CAPACITANCE | ||||||||
Differential | 5 | pF | ||||||
Common-mode | 4 | pF | ||||||
OPEN-LOOP GAIN | ||||||||
AOL | Open-loop voltage gain | 0.1 V < VO < (V+) – 0.1 V RL = 10 kΩ |
100 | 130 | dB | |||
PM | Phase margin | VS = 5 V CL = 50 pF |
47 | ° | ||||
FREQUENCY RESPONSE | ||||||||
GBP | Gain bandwidth product | VS = 5 V CL = 50 pF, unity gain |
20 | MHz | ||||
SR | Slew rate | VS = 5 V CL = 50 pF, G = 1 |
10 | V/μs | ||||
tS | Settling time | VS = 5 V CL = 50 pF, to 0.1%, 2-V step, G = 1 |
0.25 | μs | ||||
VS = 5 V CL = 50 pF, to 0.01%, 2-V step, G = 1 |
0.32 | |||||||
Overload recovery time | VS = 5 V CL = 50 pF VIN × G > VS |
100 | ns | |||||
THD+N | Total harmonic distortion + noise(1) | VS = 5 V CL = 50 pF VO = 4 VPP, G = 1, f = 10 kHz RL = 10 kΩ |
0.0005% | |||||
VS = 5 V, CL = 50 pF, VO = 2 VPP, G = 1, f = 10 kHz RL = 600 Ω |
0.0011% | |||||||
OUTPUT | ||||||||
VO | Voltage output (swing from both rails) | RL = 10 kΩ | TA = 25°C | 10 | 20 | mV | ||
TA = –40°C to 125°C | 30 | |||||||
ISC | Short-circuit current | VS = 5.5 V | ±65 | mA | ||||
CL | Capacitive load drive | See Typical Characteristics | ||||||
RO | Open-loop output resistance | IO = 0 mA f = 1 MHz |
90 | Ω | ||||
POWER SUPPLY | ||||||||
VS | Specified voltage range | 1.8 | 5.5 | V | ||||
IQ | Quiescent current per amplifier | OPA322-Q1: IO = 0 mA VS = 5.5 V |
TA = 25°C | 1.6 | 1.9 | mA | ||
TA = –40°C to 125°C | 2 | |||||||
OPA2322-Q1: IO = 0 mA VS = 5.5 V |
TA = 25°C | 1.5 | 1.75 | |||||
TA = –40°C to 125°C | 1.85 | |||||||
OPA4322-Q1: IO = 0 mA VS = 5.5 V |
TA = 25°C | 1.4 | 1.65 | |||||
TA = –40°C to 125°C | 1.75 | |||||||
Power-on time | VS+ = 0 V to 5 V, to 90% IQ level | 28 | μs |