Refer to the PDF data sheet for device specific package drawings
The OPAx323 family of op amps includes single (OPA323), dual (OPA2323), and quad-channel (OPA4323), low-voltage (1.7V to 5.5V), high-bandwidth (20MHz) amplifiers (op amps) with a zero-crossover input stage and a rail-to-rail output stage. The zero-crossover input stage enables OPAx323 to achieve high linearity and low distortion for input signals with rail-to-rail swing that are typical in ADC driver applications. Gain-bandwidth of 20MHz provides a fast settling response for ADC sampling speeds between 0.5MSPS to 5MSPS depending on the settling performance required. The OPAx323 is well-optimized for power savings as the device consumes just 1.6mA typical quiescent current.
The OPAx323 easily supports precision performance in high gain voltage sensing applications such as the wheatsone bridge, as it features maximum offset drift of 2μV/°C and thermal noise floor of 5.5nV/rt-Hz with a minimum of 100dB CMRR. This unique combination of higher precision (low offset, drift, noise, distortion, and CMRR) and higher gain-bandwidth (fast settling and slewing) enables use in multiple applications such as the motor rotary encoders, microphone audio pre-amplifiers and ultrasonic transducers.
The OPAx323 achieves a high slew-rate of 33V/μs allowing for fast detection of faults in motor current sensing applications. Unlike traditional amplifiers, the zero-cross over input stage allows for identical precision performance for both low and high-side sensing applications, thus making OPAx323 the best choice for current sensing in a variety of end equipments such as the solar string inverters, power delivery, grid and EV infrastructure. OPAx323S devices provide shutdown functionality for additional power savings and help disable the amplifier when idle. The family features standard and small size as well as leaded and QFN packages across all the channel variants.
PART NUMBER(1) | CHANNEL COUNT | PACKAGE(4) | PACKAGE SIZE(5) |
---|---|---|---|
OPA323 | Single | DBV (SOT-23, 5) (3) | 2.9mm × 2.8mm |
DCK (SC70, 5) | 2mm × 1.25mm | ||
DRL (SOT-5X3, 5) (3) | 1.6mm × 1.6mm | ||
OPA323S (2) | Single, Shutdown | DBV (SOT-23, 6) (3) | 2.9mm × 2.8mm |
DCK (SC70, 6) (3) | 2mm × 1.25mm | ||
OPA2323 | Dual | D (SOIC, 8) | 4.9mm × 6mm |
DDF (SOT-23, 8) | 2.9mm × 2.8mm | ||
DSG (WSON, 8) (3) | 2mm × 2mm | ||
DGK (VSSOP, 8) | 3mm × 4.9mm | ||
PW (TSSOP, 8)(3) | 3mm × 6.4mm | ||
OPA2323S (2) | Dual, Shutdown | RUG (X2QFN, 10) (3) | 1.5mm × 2mm |
OPA4323 | Quad | D (SOIC, 14) (3) | 8.65mm × 6mm |
PW (TSSOP, 14) | 5mm × 6.4mm | ||
RUC (X2QFN, 14)(3) | 2mm × 2mm | ||
DYY (SOT-23, 14) | 4.2mm × 3.26mm | ||
OPA4323S (2) | Quad, Shutdown | RTE (WQFN, 16) (3) | 3mm × 3mm |
DEVICE | NO. OF CHANNELS |
SHDN | PACKAGE LEADS | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SC70 DCK |
SOIC D |
SOT-23 DBV(2) |
SOT-23 DDF |
SOT-553 DRL(2) |
SOT-23 DYY |
TSSOP PW |
VSSOP DGK |
WQFN RTE (2) |
WSON DSG(2) |
X2QFN RUG(2) |
|||
OPA323 | 1 | NO | 5 | — | 5 | — | 5 | — | — | — | — | — | — |
OPA323S(1) | 1 | YES | 6 | — | 6 | — | — | — | — | — | — | — | — |
OPA2323 | 2 | NO | — | 8 | — | 8 | — | — | 8 | 8 | — | 8 | — |
OPA2323S(1) | 2 | YES | — | — | — | — | — | — | — | — | — | — | 10 |
OPA4323 | 4 | NO | — | 14 | — | — | — | 14 | 14 | — | — | — | — |
OPA4323S | 4 | YES | — | — | — | — | — | — | — | — | 16 | — | — |
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOT-23 | SC70, SOT-5X3 | ||
IN– | 4 | 3 | I | Inverting input |
IN+ | 3 | 1 | I | Noninverting input |
OUT | 1 | 4 | O | Output |
V– | 2 | 2 | I | Negative (low) supply or ground (for single-supply operation) |
V+ | 5 | 5 | I | Positive (high) supply |
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOT-23 | SC70 | ||
IN– | 4 | 3 | I | Inverting input |
IN+ | 3 | 1 | I | Noninverting input |
OUT | 1 | 4 | O | Output |
SHDN | 5 | 5 | I | Shutdown: low =
amp disabled, high = amp enabled See Shutdown Function for more information |
V– | 2 | 2 | I | Negative (low) supply or ground (for single-supply operation) |
V+ | 6 | 6 | I | Positive (high) supply |
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOIC, TSSOP, VSSOP, SOT-23-THIN, WSON | |||
IN1– | 2 | I | Inverting input, channel 1 | |
IN1+ | 3 | I | Noninverting input, channel 1 | |
IN2– | 6 | I | Inverting input, channel 2 | |
IN2+ | 5 | I | Noninverting input, channel 2 | |
OUT1 | 1 | O | Output, channel 1 | |
OUT2 | 7 | O | Output, channel 2 | |
V– | 4 | I | Negative (low) supply or ground (for single-supply operation) | |
V+ | 8 | I | Positive (high) supply |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | X2QFN | ||
IN1– | 9 | I | Inverting input, channel 1 |
IN1+ | 10 | I | Noninverting input, channel 1 |
IN2– | 5 | I | Inverting input, channel 2 |
IN2+ | 4 | I | Noninverting input, channel 2 |
OUT1 | 8 | O | Output, channel 1 |
OUT2 | 6 | O | Output, channel 2 |
SHDN1 | 2 | I | Shutdown: low = amp disabled, high = amp enabled, channel 1. For more information, see Shutdown Function. |
SHDN2 | 3 | I | Shutdown: low = amp disabled, high = amp enabled, channel 2 For more information, see Shutdown Function. |
V– | 1 | I | Negative (low) supply or ground (for single-supply operation) |
V+ | 7 | I | Positive (high) supply |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | SOIC, TSSOP | ||
IN1– | 2 | I | Inverting input, channel 1 |
IN1+ | 3 | I | Noninverting input, channel 1 |
IN2– | 6 | I | Inverting input, channel 2 |
IN2+ | 5 | I | Noninverting input, channel 2 |
IN3– | 9 | I | Inverting input, channel 3 |
IN3+ | 10 | I | Noninverting input, channel 3 |
IN4– | 13 | I | Inverting input, channel 4 |
IN4+ | 12 | I | Noninverting input, channel 4 |
OUT1 | 1 | O | Output, channel 1 |
OUT2 | 7 | O | Output, channel 2 |
OUT3 | 8 | O | Output, channel 3 |
OUT4 | 14 | O | Output, channel 4 |
V– | 11 | I | Negative (low) supply or ground (for single-supply operation) |
V+ | 4 | I | Positive (high) supply |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | WQFN | ||
IN1+ | 1 | I | Noninverting input, channel 1 |
IN1– | 16 | I | Inverting input, channel 1 |
IN2+ | 3 | I | Noninverting input, channel 2 |
IN2– | 4 | I | Inverting input, channel 2 |
IN3+ | 10 | I | Noninverting input, channel 3 |
IN3– | 9 | I | Inverting input, channel 3 |
IN4+ | 12 | I | Noninverting input, channel 4 |
IN4– | 13 | I | Inverting input, channel 4 |
SHDN12 | 6 | I | Shutdown: low = amp disabled, high = amp enabled, channel 1 and 2.
For more information, see Shutdown Function. |
SHDN34 | 7 | I | Shutdown: low = amp disabled, high = amp enabled, channel 3 and 4.
For more information, see Shutdown Function. |
OUT1 | 15 | O | Output, channel 1 |
OUT2 | 5 | O | Output, channel 2 |
OUT3 | 8 | O | Output, channel 3 |
OUT4 | 14 | O | Output, channel 4 |
V– | 11 | I | Negative (low) supply or ground (for single-supply operation) |
V+ | 2 | I | Positive (high) supply |