SBOSAE8B October 2023 – April 2024 OPA2323 , OPA323 , OPA4323
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The OPAx323 family incorporates internal ESD protection circuits on all pins. For inputs, this protection primarily consists of fail safe ESD input structures which feature no current-steering diodes connected between the input and positive power-supply pin as shown in the Figure 7-5. This feature is very useful during power sequencing scenarios where input signal can be present before the positive power supply rail. A fail safe input ESD structure prevents any short between inputs and positive power supply. For further details, refer to Op Amp ESD Protection Structures application note.