SBOS957D February 2022 – December 2023 OPA2328 , OPA328
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | OPA328 | OPA328S | ||
–IN | 4 | 4 | Input | Negative (inverting) input |
+IN | 3 | 3 | Input | Positive (noninverting) input |
OUT, VOUT | 1 | 1 | Output | Output |
SHDN | — | 5 | Input | Shutdown, active low |
V– | 2 | 2 | Power | Negative (lowest) power supply |
V+ | 5 | 6 | Power | Positive (highest) power supply |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
–IN A | 2 | Input | Inverting input, channel A |
+IN A | 3 | Input | Noninverting input, channel A |
–IN B | 6 | Input | Inverting input, channel B |
+IN B | 5 | Input | Noninverting input, channel B |
OUT A | 1 | Output | Output, channel A |
OUT B | 7 | Output | Output, channel B |
V– | 4 | Power | Negative (lowest) power supply |
V+ | 8 | Power | Positive (highest) power supply |
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
PW (TSSOP) | RUM (WQFN) | |||
EN AB | — | 6 | Input | Enable pin for A and B amplifiers. High = amplifiers A and B are enabled. |
EN CD | — | 7 | Input | Enable pin for C and D amplifiers. High = amplifiers C and D are enabled. |
–IN A | 2 | 16 | Input | Inverting input, channel A |
+IN A | 3 | 1 | Input | Noninverting input, channel A |
–IN B | 6 | 4 | Input | Inverting input, channel B |
+IN B | 5 | 3 | Input | Noninverting input, channel B |
–IN C | 9 | 9 | Input | Inverting input, channel C |
+IN C | 10 | 10 | Input | Noninverting input, channel C |
–IN D | 13 | 13 | Input | Inverting input, channel D |
+IN D | 12 | 12 | Input | Noninverting input, channel D |
OUT A | 1 | 15 | Output | Output, channel A |
OUT B | 7 | 5 | Output | Output, channel B |
OUT C | 8 | 8 | Output | Output, channel C |
OUT D | 14 | 14 | Output | Output, channel D |
Thermal Pad | — | Thermal Pad | Power | Connect thermal pad to V– |
V– | 11 | 11 | Power | Negative (lowest) power supply |
V+ | 4 | 2 | Power | Positive (highest) power supply |