SBOS195E March 2001 – April 2018 OPA2355 , OPA3355 , OPA355
PRODUCTION DATA.
To achieve a maximally-flat, second-order Butterworth frequency response, set the feedback pole to:
Use Equation 2 to calculate the bandwidth.
For other transimpedance bandwidths, consider the high-speed CMOS OPA380 (90-MHz GBW), OPA354 (100-MHz GBW), OPA300 (180-MHz GBW), OPA355 (200-MHz GBW), or OPA656 and OPA657 (400-MHz GBW).
For single-supply applications, the +INx input is biased with a positive DC voltage to allow the output to reach true zero when the photodiode is not exposed to any light, and respond without the added delay that results from coming out of the negative rail. Figure 32 shows this configuration. This bias voltage appears across the photodiode, providing a reverse bias for faster operation.
For additional information, see Compensate Transimpedance Amplifiers Intuitively.