SLOS868C December 2013 – May 2018 OPA355-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The OPA355-Q1 device is a CMOS, high-speed, voltage-feedback, operational amplifier (op-amp) designed for general-purpose applications.
The amplifier features a 200-MHz gain bandwidth and 300-V/μs slew rate, but the device is unity-gain stable and operates as a 1-V/V voltage follower.
The input common-mode voltage range of the device includes ground, which allows the OPA355-Q1 to be used in virtually any single-supply application up to a supply voltage of 5.5 V.