SLOS868C December 2013 – May 2018 OPA355-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | VS = 5 V | TA = 25°C | ±2 | ±9 | mV | |
TA = –40°C to +125°C | ±15 | ||||||
DVOS/dT | Input offset voltage vs temperature | TA = 25°C | µV/°C | ||||
TA = –40°C to +125°C | ±7 | ||||||
PSRR | Input offset voltage vs power supply | VS = 2.7 to 5.5 V,
VCM = VS / 2 – 0.15 V |
TA = 25°C | ±80 | ±350 | µV/V | |
TA = –40°C to +125°C | |||||||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | TA = 25°C | 3 | ±50 | pA | ||
TA = –40°C to +125°C | ±50 | ||||||
IOS | Input offset current | TA = 25°C | ±1 | pA | |||
TA = –40°C to +125°C | |||||||
NOISE | |||||||
en | Input noise voltage density | ƒ = 1 MHz | TA = 25°C | 5.8 | nV/√Hz | ||
TA = –40°C to +125°C | |||||||
in | Current noise density | ƒ = 1 MHz | TA = 25°C | 50 | fA/√Hz | ||
TA = –40°C to +125°C | |||||||
INPUT VOLTAGE RANGE | |||||||
VCM | Common-mode voltage range | TA = 25°C | (V–) – 0.1 | (V+) – 1.5 | V | ||
TA = –40°C to +125°C | |||||||
CMRR | Common-mode rejection ratio | VS = 5.5 V
–0.1 V < VCM< 4 V |
TA = 25°C | 66 | 80 | dB | |
TA = –40°C to +125°C | 66 | ||||||
INPUT IMPEDANCE | |||||||
Differential | TA = 25°C | 1013 || 1.5 | Ω || pF | ||||
TA = –40°C to +125°C | |||||||
Common-mode | TA = 25°C | 1013 || 1.5 | Ω || pF | ||||
TA = –40°C to +125°C | |||||||
OPEN-LOOP GAIN | |||||||
Open-loop gain | VS = 5 V
0.3 V < VO< 4.7 V |
TA = 25°C | 84 | 92 | dB | ||
TA = –40°C to +125°C | 80 | ||||||
FREQUENCY RESPONSE | |||||||
ƒ–3dB | Small-signal bandwidth | G = 1, VO = 100 mVp-p, RF = 0 Ω, TA = 25°C | 450 | MHz | |||
G = 2, VO = 100 mVp-p, RL = 50 Ω, TA = 25°C | 100 | MHz | |||||
G = 2, VO = 100 mVp-p, RL = 150 Ω, TA = 25°C | 170 | MHz | |||||
G = 2, VO = 100 mVp-p, RL = 1 kΩ, TA = 25°C | 200 | MHz | |||||
GBW | Gain-bandwidth product | G = 10, RL = 1 kΩ, TA = 25°C | 200 | MHz | |||
ƒ0.1 dB | Bandwidth for 0.1-db gain flatness | G = 2, VO = 100 mVp-p, RF = 560 Ω, TA = 25°C | 75 | MHz | |||
SR | Slew rate | VS = 5 V, G = 2, 4-V output step, TA = 25°C | 300 / –360 | V/µs | |||
Rise and fall time | G = 2, VO = 200 mVp-p, 10% to 90%
TA = 25°C |
2.4 | ns | ||||
G = 2, VO = 2 Vp-p, 10% to 90%
TA = 25°C |
8 | ns | |||||
Settling time | VS = 5 V, G = 2, 2-V output step, 0.1%
TA = 25°C |
30 | ns | ||||
VS = 5 V, G = 2, 2-V output step, 0.01%
TA = 25°C |
120 | ns | |||||
Overload recovery time | VI × G = VS, TA = 25°C | 8 | ns | ||||
Harmonic distortion | G = 2, ƒ = 1 MHz, VO = 2 Vp-p, RL = 200 Ω
TA = 25°C (second harmonic) |
–81 | dBc | ||||
G = 2, ƒ = 1 MHz, VO = 2 Vp-p, RL = 200 Ω
TA = 25°C (third harmonic) |
–93 | dBc | |||||
Differential gain error | NTSC, RL = 150 Ω, TA = 25°C | 0.02% | |||||
Differential phase error | NTSC, RL = 150 Ω, TA = 25°C | 0.05 | ° | ||||
OUTPUT | |||||||
Voltage output swing from rail | VS = 5 V, RL = 150 Ω, AOL> 84 dB | 0.2 | 0.3 | V | |||
VS = 5 V, RL = 1 kΩ | 0.1 | V | |||||
IO | Output current (continuous) (1) | ±60 | mA | ||||
Output current (peak) (1) | VS = 5 V, TA = 25°C | ±100 | mA | ||||
VS = 3 V, TA = 25°C | ±80 | ||||||
Closed-loop output impedance | ƒ < 100 kHz | 0.02 | Ω | ||||
POWER SUPPLY | |||||||
VS | Specified voltage range | TA = 25°C | 2.7 | 5.5 | V | ||
Operating voltage range | TA = 25°C | 2.5 to 5.5 | V | ||||
IQ | Quiescent current (per amplifier) | VS = 5 V, enabled;
IO = 0 |
TA = 25°C | 8.3 | 11 | mA | |
TA = –40°C to +125°C | 14 | ||||||
SHUTDOWN | |||||||
Logic-LOW threshold(2) (disabled) | TA = 25°C | 0.8 | V | ||||
Logic-HIGH threshold(2) (enabled) | TA = 25°C | 2 | V | ||||
Enable time | TA = 25°C | 100 | ns | ||||
Disable time | TA = 25°C | 30 | ns | ||||
Shutdown current (per amplifier) | VS = 5 V, disabled, TA = 25°C | 3.4 | µA | ||||
THERMAL SHUTDOWN | |||||||
Junction temperature | Shutdown, TA = 25°C | 160 | °C | ||||
Reset from shutdown, TA = 25°C | 140 | °C | |||||
Specified range | TA = 25°C | –40 | 125 | °C | |||
Operating range | TA = 25°C | –55 | 150 | °C | |||
Storage range | TA = 25°C | –65 | 150 | °C |