SLOS868C December 2013 – May 2018 OPA355-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
VO = 0.1 VP-P |
G = 2 |
RL = 200 | ƒ = 1 MHz |
RL = 200 | VO = 2 VP-P | ƒ = 1 MHz |
ƒ = 1 MHz | VO = 2 VP-P | |
CL = 0 pF | VO = 0.1 VP-P | |
Continuous currents above 60 mA are not recommended | |||
VS = 3 V |
Continuous currents above 60 mA are not recommended | |||
VS = 5 V |
VO = 2 VP-P |
VO = 0.1 VP-P |
G = 2 |
CL = 0 pF | VO = 0.1 VP-P |
RL = 200 | VO = 2 VP-P | ƒ = 1 MHz |
RL = 200 | VO = 2 VP-P |
RS = 0 | VO = 0.1 VP-P | |
Maximum output voltage without slew-rate induced distortion |