Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
OPA356-Q1 200-MHz CMOS Operational Amplifier
1 Features
- Qualified For Automotive Applications
- AEC-Q100 Qualified With the Following Results:
- Device Temperature Grade: –40°C to 125°C Ambient Operating Temperature Range
- Device HBM ESD Classification Level 2
- Device CDM ESD Classification Level C6
- Unity-Gain Bandwidth: 450 MHz
- Wide Bandwidth: 200-MHz GBW
- High Slew Rate: 360 V/µs
- Low Noise: 5.8 nV/√Hz
- Excellent Video Performance:
- Differential Gain: 0.02%
- Differential Phase: 0.05°
- 0.1-dB Gain Flatness: 75 MHz
- Input Range Includes Ground
- Rail-To-Rail Output (Within 100 mV)
- Low Input Bias Current: 3 pA
- Thermal Shutdown
- Single-Supply Operating Range: 2.5 V to 5.5 V
2 Applications
- Infotainment Systems
- ADAS Systems
- Radar
- Dynamic Stability Controls (DSC)