SBOS259F September 2002 – June 2018 OPA2363 , OPA2364 , OPA363 , OPA364 , OPA4364
PRODUCTION DATA.
The OPA363 and OPA364 series op amps are rail-to-rail operational amplifiers with excellent CMRR, low noise, low offset, and wide bandwidth on supply voltages as low as ±0.9 V. The OPA363 features an additional pin for a shutdown and enable function. These families do not exhibit phase reversal and are unity-gain stable. Specified over the industrial temperature range of –40°C to +125°C, the OPA363 and OPA364 families offer precision performance for a wide range of applications.