SBOS512E March 2010 – November 2020 OPA2365-Q1 , OPA365-Q1
PRODUCTION DATA
The OPA365-Q1 amplifier parameters are fully specified from 2.2 V to 5.5 V. Many of the specifications apply from −40°C to 125°C. Parameters that can exhibit significant variance with regard to operating voltage or temperature are presented in Section 6.6.