SBOS365G may 2006 – may 2023 OPA2365 , OPA365
PRODUCTION DATA
The OPAx365 family is specified for operation from 2.2 V to 5.5 V (±1.1 V to ±2.75 V); many specifications apply from –40°C to 125°C. Parameters that can exhibit significant variance with regard to operating voltage or temperature are presented in Section 7.7.