SBOS989A August 2020 – November 2021 OPA2388-Q1 , OPA388-Q1
PRODUCTION DATA
The OPAx388-Q1 operational amplifiers use an auto-calibration technique with a time-continuous, 200-kHz operational amplifier in the signal path. These amplifiers are zero-corrected every 5 µs using a proprietary technique. At power up, the amplifiers require approximately 1 ms to achieve the specified VOS accuracy. This design has no aliasing or flicker noise.