SBOSA02 August 2021 OPA397
PRODUCTION DATA
The OPAx397 family of operational amplifiers (OPA397, OPA2397, and OPA4397) features ultra-low offset, offset drift, and input bias current with rail-to-rail input and output operation. In addition to precision dc accuracy, the ac performance is optimized for low noise and fast-settling transient response. These features make the OPAx397 an excellent choice for driving high-precision analog-to-digital converters (ADCs) or buffering the output of high-resolution, digital-to-analog converters (DACs).
The OPAx397 feature TI's e-trim™ operational amplifier technology to achieve ultra-low offset voltage and offset voltage drift without any input chopping or auto-zero techniques. This technique enables ultra-low input bias current for sensor inputs or photodiode current-to-voltage measurements, creating high-performance transimpedance stages for optical modules or medical instrumentation.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
OPA397 | DSBGA (6)(3) | 1.00 mm x 0.8 mm |
SC-70 (5) (3) | 2.00 mm x 1.25 mm | |
SOT-23 (5) | 2.90 mm x 1.60 mm | |
OPA2397(2) | DSBGA (9)(3) | 1.20 mm x 1.20 mm |
VSSOP (8)(3) | 3.00 mm x 3.00 mm | |
SOIC (8)(3) | 4.90 mm x 3.90 mm | |
OPA4397(2) | TSSOP (14)(3) | 5.00 mm x 4.40 mm |
QFN (16)(3) | 3.00 mm x 3.00 mm |