SBOSA02 August 2021 OPA397
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | VS = 5.0 V | ±10 | ±60 | μV | ||
VCM = (V+) – 200 mV | ±20 | ±100 | |||||
TA = –40°C to +125°C | ±200 | ||||||
VCM = (V–), TA = –40°C to 125°C | ±125 | ||||||
dVOS/dT | Input offset voltage drift | VS = 5.0 V | TA = 0°C to 85°C | ±0.16 | μV/°C | ||
TA = –40°C to +125°C | ±1 | ||||||
VCM = 5.0 V, TA = –40°C to +125°C |
±0.18 | ±1.5 | |||||
PSRR | Power supply rejection ratio | VCM = (V–) | ±30 | μV/V | |||
TA = –40°C to +125°C | ±80 | ||||||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | ±0.01 | ±1 | pA | |||
TA = –40°C to +85°C | ±10 | ||||||
TA = –40°C to +125°C | ±50 | ||||||
IOS | Input offset current | ±0.01 | ±0.8 | pA | |||
TA = –40°C°C to +85°C | ±5 | ||||||
TA = –40°C to +125°C | ±30 | ||||||
NOISE | |||||||
Input voltage noise | f = 0.1 Hz to 10 Hz | 2.0 | μVPP | ||||
VCM = (V+) – 0.3 | 3.2 | ||||||
eN | Input voltage noise density | f = 10 Hz | 42 | nV/√Hz | |||
VCM = (V+) – 0.3 | 80 | ||||||
f = 1 kHz | 6.5 | ||||||
VCM = (V+) – 0.3 | 10.4 | ||||||
f = 10 kHz | 4.4 | ||||||
VCM = (V+) – 0.3 | 5.8 | ||||||
iN | Input current noise | f = 1 kHz | 70 | fA/√Hz | |||
INPUT VOLTAGE | |||||||
VCM | Common-mode voltage range | (V–) | (V+) | V | |||
CMRR | Common-mode rejection ratio | (V–) < VCM < (V+) – 1.5 V | 75 | 120 | dB | ||
TA = –40°C to +125°C | 113 | ||||||
(V–) < VCM < (V+), TA = –40°C to +125°C |
66 | 97 | |||||
VS = 5.5 V | 88 | 111 | |||||
INPUT CAPACITANCE | |||||||
ZID | Differential | 1013 || 2.8 | Ω || pF | ||||
ZICM | Common-mode | 1013 || 3.5 | Ω || pF | ||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | VS = 5.5 | (V–) + 50 mV < VOUT < (V+) – 50 mV, RL = 10 kΩ |
115 | 132 | dB | |
(V–) + 100 mV < VOUT < (V+) – 100 mV, RL = 2 kΩ |
110 | 128 | |||||
(V–) + 100 mV < VOUT < (V+) – 100 mV, RL = 2 kΩ, TA = –40°C to +125°C |
100 | ||||||
VS = 1.7 | (V–) + 50 mV < VOUT < (V+) – 50 mV, RL = 10 kΩ, VCM = (V+) – 1.15 V |
106 | 124 | ||||
(V–) + 100 mV < VOUT < (V+) – 100 mV, RL = 2 kΩ, VCM = (V+) – 1.15 V |
106 | 124 | |||||
(V–) + 100 mV < VOUT < (V+) – 100 mV, RL = 2 kΩ, VCM = (V+) – 1.15 V, TA = –40°C to +125°C |
100 | ||||||
FREQUENCY RESPONSE | |||||||
GBW | Gain-bandwidth product | AV = 1000 V/V | 13 | MHz | |||
SR | Slew rate | 4-V step, gain = +1 | falling | 4.5 | V/μs | ||
rising | 3.5 | V/μs | |||||
Phase margin | CL = 100 pF | 45 | ° | ||||
tS | Settling time | To 0.1%, 2-V step, gain = +1 | 0.75 | μs | |||
To 0.01%, 2-V step, gain = +1 | 1 | ||||||
Overload recovery time | VIN × gain > VS | 0.45 | μs | ||||
THD+N | Total harmonic distortion + noise | VOUT = 1 VRMS, gain = +1, f = 1 kHz, RL = 10 kΩ, VCM = (V–) + 1.5 V |
–112 | dB | |||
0.00025 | % | ||||||
OUTPUT | |||||||
Voltage output swing from both rails | VS = 1.7 V | RL = 10 kΩ | 20 | mV | |||
RL = 2 kΩ | 30 | ||||||
VS = 5.5 V | RL = 10 kΩ | 20 | |||||
RL = 2 kΩ | 35 | ||||||
ISC | Short-circuit current | Sinking, VS = 5.5 V | –55 | mA | |||
Sourcing, VS = 5.5 V | 65 | ||||||
RO | Open-loop output impedance | f = 1 MHz | 120 | Ω | |||
POWER SUPPLY | |||||||
IQ | Quiescent current per amplifier | IO = 0 mA | 1.22 | 1.4 | mA | ||
IO = 0 mA, TA = –40°C to +125°C | 1.5 |