SBOS053B May 1998 – May 2024 OPA130 , OPA2130 , OPA4130
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The OPAx130 op amps operate with power supplies from ±2.25V to ±18V with excellent performance. Although specifications are production tested with ±15V supplies, most behavior remains unchanged throughout the full operating voltage range. See Section 5.7 for parameters that vary significantly with operating voltage.