SBOS054C January 1995 – August 2024 OPA132 , OPA2132 , OPA4132
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The OPAx132 series of operation amplifiers operate with power supplies from ±2.5V to ±18V with excellent performance. Although specifications are production tested with ±15V supplies, most behavior remains unchanged throughout the full operating voltage range. Parameters which vary significantly with operating voltage are shown in Section 5.8.