SBOS557E August 2011 – April 2018 OPA170 , OPA2170 , OPA4170
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OFFSET VOLTAGE | ||||||
VOS | Input offset voltage | TA = 25°C | 0.25 | ±1.8 | mV | |
TA = –40°C to +125°C | ±2 | mV | ||||
dVOS/dT | Input offset voltage drift | TA = –40°C to +125°C | ±0.3 | ±2 | µV/°C | |
PSRR | Input offset voltage vs power supply | VS = 4 V to 36 V, TA = –40°C to +125°C | 1 | ±5 | µV/V | |
Channel separation, dc | 5 | µV/V | ||||
INPUT BIAS CURRENT | ||||||
IB | Input bias current | TA = 25°C | ±8 | ±15 | pA | |
TA = –40°C to +125°C | ±3.5 | nA | ||||
IOS | Input offset current | TA = 25°C | ±4 | ±15 | pA | |
TA = –40°C to +125°C | ±3.5 | nA | ||||
NOISE | ||||||
Input voltage noise | ƒ = 0.1 Hz to 10 Hz | 2 | µVPP | |||
en | Input voltage noise density | ƒ = 100 Hz | 22 | nV/√Hz | ||
ƒ = 1 kHz | 19 | nV/√Hz | ||||
INPUT VOLTAGE | ||||||
VCM | Common-mode voltage range(1) | (V–) – 0.1 | (V+) – 2 | V | ||
CMRR | Common-mode rejection ratio | VS = ±2 V, (V–) - 0.1 V < VCM< (V+) - 2 V,
TA = –40°C to +125°C |
90 | 104 | dB | |
VS = ±18 V, (V–) - 0.1 V < VCM< (V+) - 2 V,
TA = –40°C to +125°C |
104 | 120 | dB | |||
INPUT IMPEDANCE | ||||||
Differential | 100 || 3 | MΩ || pF | ||||
Common-mode | 6 || 3 | 1012 Ω || pF | ||||
OPEN-LOOP GAIN | ||||||
AOL | Open-loop voltage gain | VS = 4 V to 36 V,
(V–) + 0.35 V < VO< (V+) - 0.35 V, TA = –40°C to +125°C |
110 | 130 | dB | |
FREQUENCY RESPONSE | ||||||
GBP | Gain bandwidth product | 1.2 | MHz | |||
SR | Slew rate | G = +1 | 0.4 | V/µs | ||
tS | Settling time | To 0.1%, VS = ±18 V, G = +1, 10-V step | 20 | µs | ||
To 0.01% (12-bit), VS = ±18 V, G = +1,
10-V step |
28 | µs | ||||
Overload recovery time | VIN × Gain > VS | 2 | µs | |||
THD+N | Total harmonic distortion + noise | G = +1, ƒ = 1 kHz, VO = 3 VRMS | 0.0002% | |||
OUTPUT | ||||||
VO | Voltage output swing from positive rail | IL = 0 mA, VS = 4 V to 36 V | 10 | mV | ||
IL sourcing 1 mA, VS = 4 V to 36 V | 115 | mV | ||||
VO | Voltage output swing from negative rail | IL = 0 mA, VS = 4 V to 36 V | 8 | mV | ||
IL sinking 1 mA, VS = 4 V to 36 V | 70 | mV | ||||
VO | Voltage output swing from rail | VS = 5 V, RL = 10 kΩ; TA = –40°C to +125°C | (V–) + 0.03 | (V+) – 0.05 | V | |
RL = 10 kΩ, AOL ≥ 110 dB,
TA = –40°C to +125°C |
(V–) + 0.35 | (V+) – 0.35 | V | |||
ISC | Short-circuit current | –20 | 17 | mA | ||
CLOAD | Capacitive load drive | See Typical Characteristics | pF | |||
RO | Open-loop output resistance | ƒ = 1 MHz, IO = 0 A | 900 | Ω | ||
POWER SUPPLY | ||||||
VS | Specified voltage range | 2.7 | 36 | V | ||
IQ | Quiescent current per amplifier | IO = 0 A; TA = 25°C | 110 | 145 | µA | |
IO = 0 A; TA = –40°C to +125°C | 155 | µA | ||||
TEMPERATURE | ||||||
Specified range | –40 | 125 | °C | |||
Operating range | –55 | 150 | °C |