SBOS557E August 2011 – April 2018 OPA170 , OPA2170 , OPA4170
PRODUCTION DATA.
The OPAx170 family of amplifiers is specified for operation from 2.7 V to 36 V (±1.35 V to ±18 V). Many of the specifications apply from –40°C to +125°C. Parameters that can exhibit significant variance with regard to operating voltage or temperature are presented in the Typical Characteristics.