SBOS557E August 2011 – April 2018 OPA170 , OPA2170 , OPA4170
PRODUCTION DATA.
The OPAx170 family of operational amplifiers provides high overall performance, making them ideal for many general-purpose applications. The excellent offset drift of only 2 μV/°C provides excellent stability over the entire temperature range. In addition, the device offers very good overall performance with high CMRR, PSRR, and AOL.