SBOS809A November 2016 – June 2017 OPA2172-Q1 , OPA4172-Q1
PRODUCTION DATA.
The OPA172-Q1 is specified for operation from 4.5 V to 36 V (±2.25 V to ±18 V); many specifications apply from –40°C to +125°C. Parameters that can exhibit significant variance with regard to operating voltage or temperature are presented in the Typical Characteristics section.
CAUTION
Supply voltages larger than 40 V can permanently damage the device; see the Absolute Maximum Ratings table.
Place 0.1-μF bypass capacitors close to the power-supply terminals to reduce errors coupling in from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement, see the Layout section.