SBOS584E November 2011 – June 2018 OPA180 , OPA2180 , OPA4180
PRODUCTION DATA.
VERSION | PRODUCT | OFFSET VOLTAGE
(µV) |
OFFSET VOLTAGE DRIFT
(µV/°C) |
BANDWIDTH
(MHz) |
---|---|---|---|---|
Single | OPA188(4 V to 36 V) | 25 | 0.085 | 2 |
OPA180 (4 V to 36 V) | 75 | 0.35 | 2 | |
OPA333 (5 V) | 10 | 0.05 | 0.35 | |
OPA378 (5 V) | 50 | 0.25 | 0.9 | |
OPA735 (12 V) | 5 | 0.05 | 1.6 | |
Dual | OPA2188 (4 V to 36 V) | 25 | 0.085 | 2 |
OPA2180 (4 V to 36 V) | 75 | 0.35 | 2 | |
OPA2333 (5 V) | 10 | 0.05 | 0.35 | |
OPA2378 (5 V) | 50 | 0.25 | 0.9 | |
OPA2735 (12 V) | 5 | 0.05 | 1.6 | |
Quad | OPA4188 (4 V to 36 V) | 25 | 0.085 | 2 |
OPA4180 (4 V to 36 V) | 75 | 0.35 | 2 | |
OPA4330 (5 V) | 50 | 0.25 | 0.35 |