SBOS701D December 2015 – August 2021 OPA191 , OPA2191 , OPA4191
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | VS = ±18 V | ±5 | ±25 | µV | ||
TA = 0°C to 85°C | ±8 | ±75 | |||||
TA = –40°C to +125°C | ±10 | ±125 | |||||
(V+) – 3.0 V < VCM < (V+) – 1.5 V | See Typical Characteristics | ||||||
VS = ±18 V, VCM = (V+) – 1.5 V |
±10 | ±50 | |||||
TA = 0°C to 85°C | ±25 | ±150 | |||||
TA = –40°C to +125°C | ±50 | ±250 | |||||
OPA4191 (RUM, PW), VS = ±18 V VCM = (V+) – 1.5 V |
±5 | ±50 | |||||
TA = 0°C to 85°C | ±10 | ±475 | |||||
TA = –40°C to +125°C | ±20 | ±740 | |||||
dVOS/dT | Input offset voltage drift | VS = ±18 V, D and PW packages only | TA = 0°C to 85°C | ±0.1 | ±0.8 | µV/°C | |
TA = –40°C to +125°C | ±0.15 | ±1.2 | |||||
VS = ±18 V, RUM, DGK and DBV packages only | TA = 0°C to 85°C | ±0.1 | ±0.9 | ||||
TA = –40°C to +125°C | ±0.15 | ±1.3 | |||||
VS = ±18 V, VCM = (V+) – 1.5 V | TA = –40°C to +125°C | ±0.5 | |||||
PSRR | Power-supply rejection ratio | TA = –40°C to +125°C | ±0.3 | ±1.0 | µV/V | ||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | ±5 | ±20 | pA | |||
TA = –40°C to +125°C | ±9 | nA | |||||
IOS | Input offset current | ±2 | ±20 | pA | |||
TA = –40°C to +125°C | ±2 | nA | |||||
NOISE | |||||||
En | Input voltage noise | (V–) – 0.1 V < VCM < (V+) – 3 V | f = 0.1 Hz to 10 Hz | 1.4 | µVPP | ||
(V+) – 1.5 V < VCM < (V+) + 0.1 V | f = 0.1 Hz to 10 Hz | 7 | |||||
en | Input voltage noise density | (V–) – 0.1 V < VCM < (V+) – 3 V | f = 100 Hz | 18 | nV/√Hz | ||
f = 1 kHz | 15 | ||||||
(V+) – 1.5 V < VCM < (V+) + 0.1 V | f = 100 Hz | 53 | |||||
f = 1 kHz | 24 | ||||||
in | Input current noise density | f = 1 kHz | 1.5 | fA/√Hz | |||
INPUT VOLTAGE | |||||||
VCM | Common-mode voltage range | (V–) – 0.1 | (V+) + 0.1 | V | |||
CMRR | Common-mode rejection ratio | VS = ±18 V, (V–) – 0.1 V < VCM < (V+) – 3 V |
120 | 140 | dB | ||
VS = ±18 V, (V–) < VCM < (V+) – 3 V |
TA = –40°C to +125°C | 114 | 126 | ||||
VS = ±18 V, (V+) – 1.5 V < VCM < (V+) |
96 | 120 | |||||
TA = –40°C to +125°C | 86 | 100 | |||||
(V+) – 3 V < VCM < (V+) – 1.5 V | See Typical Characteristics | ||||||
INPUT IMPEDANCE | |||||||
ZID | Differential | 100 || 1.6 | MΩ || pF | ||||
ZIC | Common-mode | 1 || 6.4 | 1013Ω || pF | ||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | VS = ±18 V, (V–) + 0.6 V < VO < (V+) – 0.6 V, RL = 2 kΩ |
124 | 134 | dB | ||
VS = ±18 V, (V–) + 0.8 V < VO < (V+) – 0.8 V, RL = 2 kΩ, RUM package |
124 | 134 | |||||
VS = ±18 V, (V–) + 0.6 V < VO < (V+) – 0.6 V, RL = 2 kΩ |
TA = –40°C to +125°C | 114 | 126 | ||||
VS = ±18 V, (V–) + 0.8 V < VO < (V+) – 0.8 V, RL = 2 kΩ, RUM package |
TA = –40°C to +125°C | 114 | 126 | ||||
VS = ±18 V, (V–) + 0.3 V < VO < (V+) – 0.3 V, RL = 10 kΩ |
126 | 140 | |||||
VS = ±18 V, (V–) + 0.3 V < VO < (V+) – 0.3 V, RL = 10 kΩ |
TA = –40°C to +125°C | 120 | 134 | ||||
FREQUENCY RESPONSE | |||||||
GBW | Unity gain bandwidth | 2.5 | MHz | ||||
SR | Slew rate | VS = ±18 V, G = 1, 10-V step | Falling | 7.5 | V/µs | ||
Rising | 5.5 | ||||||
ts | Settling time | To 0.01%, CL = 20 pF | VS = ±18 V, G = 1, 2-V step | 0.7 | µs | ||
VS = ±18 V, G = 1, 5-V step | 1 | ||||||
To 0.001%, CL = 20 pF | VS = ±18 V, G = 1, 2-V step | 1.8 | |||||
VS = ±18 V, G = 1, 5-V step | 3.7 | ||||||
tOR | Overload recovery time | VIN × G = VS | From overload to negative rail | 0.4 | µs | ||
From overload to positive rail | 1 | ||||||
THD+N | Total harmonic distortion + noise | G = 1, f = 1 kHz, VO = 3.5 VRMS | 0.0012% | ||||
Crosstalk | OPA2191 and OPA4191, at dc | 150 | dB | ||||
OPA2191 and OPA4191, f = 100 kHz | 130 | dB | |||||
OUTPUT | |||||||
VO | Voltage output swing from rail | Positive rail | No load | 5 | 15 | mV | |
RL = 10 kΩ | 50 | 110 | |||||
RL = 2 kΩ | 200 | 500 | |||||
Negative rail | No load | 5 | 15 | ||||
RL = 10 kΩ | 50 | 110 | |||||
RL = 2 kΩ | 200 | 500 | |||||
ISC | Short-circuit current | VS = ±18 V | ±65 | mA | |||
CL | Capacitive load drive | See Typical Characteristics | |||||
ZO | Open-loop output impedance | f = 1 MHz, IO = 0 A, See Typical Characteristics | 700 | Ω | |||
POWER SUPPLY | |||||||
IQ | Quiescent current per amplifier | IO = 0 A | 140 | 200 | µA | ||
TA = –40°C to +125°C | 250 | ||||||
TEMPERATURE | |||||||
Thermal protection | 180 | °C | |||||
Thermal hysteresis | 30 | °C |