SBOS962F April 2020 – March 2023 OPA205 , OPA2205 , OPA4205
PRODMIX
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | OPA2205 | ±2 | ±15 | μV | ||
TA = –40°C to +125°C | ±25 | ||||||
OPAx205A | ±4 | ±25 | |||||
TA = –40°C to +125°C | ±55 | ||||||
dVOS/dT | Input offset voltage drift | OPA2205 | TA = –40°C to +125°C | ±0.04 | ±0.2 | μV/°C | |
OPAx205A | TA = –40°C to +125°C | ±0.08 | ±0.5 | ||||
PSRR | Power supply rejection ratio | OPA2205, VS = ±2.25 V to ±18 V |
±0.05 | ±0.25 | μV/V | ||
TA = –40°C to +125°C | ±0.5 | ||||||
OPAx205A, VS = ±2.25 V to ±18 V |
±0.05 | ±0.5 | |||||
TA = –40°C to +125°C | ±1 | ||||||
Channel separation, (dual, quad) | f = dc | 130 | dB | ||||
f = 100 kHz | 110 | ||||||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | OPA2205 | ±0.1 | ±0.4 | nA | ||
TA = 0°C to 85°C | ±0.6 | ||||||
TA = –40°C to +125°C | ±0.9 | ||||||
OPAx205A | ±0.1 | ±0.5 | |||||
TA = 0°C to 85°C | ±0.75 | ||||||
TA = –40°C to +125°C | ±1 | ||||||
IOS | Input offset current | ±0.1 | ±0.4 | nA | |||
TA = 0°C to 85°C | ±0.5 | ||||||
TA = –40°C to +125°C | ±0.6 | ||||||
NOISE | |||||||
Input voltage noise | f = 0.1 Hz to 10 Hz | 0.2 | μVPP | ||||
en | Input voltage noise density | f = 10 Hz | 7.4 | nV/√Hz | |||
f = 100 Hz | 7.2 | ||||||
f = 1 kHz | 7.2 | ||||||
in | Input current noise density | f = 1 kHz | 110 | fA/√Hz | |||
INPUT VOLTAGE | |||||||
VCM | Common-mode voltage | (V–) + 1 | (V+) – 1.4 | V | |||
CMRR | Common-mode rejection ratio | OPA2205, (V–) + 1 V < VCM < (V+) – 1.4 V, TA = –40°C to +125°C |
124 | 140 | dB | ||
OPAx205A, (V–) + 1 V < VCM < (V+) – 1.4 V, TA = –40°C to +125°C |
124 | 140 | |||||
INPUT IMPEDANCE | |||||||
ZID | Differential | 9 || 4.4 | MΩ || pF | ||||
ZICM | Common-mode | 300 || 4.4 | GΩ || pF | ||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | OPA2205, TA = –40°C to +125°C, (V–) + 200 mV < VO < (V+) – 200 mV |
RL = 10 kΩ | 126 | 132 | dB | |
RL = 2 kΩ | 126 | 130 | |||||
OPAx205A, TA = –40°C to +125°C, (V–) + 200 mV < VO < (V+) – 200 mV |
RL = 10 kΩ | 126 | 132 | ||||
RL = 2 kΩ | 126 | 130 | |||||
FREQUENCY RESPONSE | |||||||
GBW | Gain-bandwidth product | 3.6 | MHz | ||||
SR | Slew rate | 4-V step, gain = –1 | 3.2 | V/μs | |||
Phase margin | RL = 10 kΩ, CL = 25 pF | 67 | degrees | ||||
tS | Settling time | To 0.024% (12-bit), 4-V step, gain = 1, CL = 30 pF |
Falling | 2.2 | μs | ||
Rising | 2.8 | ||||||
Overload recovery time | Gain = –10 | 0.3 | μs | ||||
THD+N | Total harmonic distortion + noise | VO = 5 VPP, gain = +1, f = 1 kHz, RL = 2 kΩ | 0.0004 | % | |||
OUTPUT | |||||||
Voltage output swing from rail | AOL > 126 dB | RL = 10 kΩ | (V–) + 0.2 | (V+) – 0.2 | V | ||
RL = 2 kΩ | (V–) + 0.2 | (V+) – 0.2 | |||||
TA = –40°C to +125°C, RL = 10 kΩ | (V–) + 0.2 | (V+) – 0.2 | |||||
ISC | Short-circuit current | ±25 | mA | ||||
CLOAD | Capacitive load drive | See Typical Characteristics | |||||
RO | Open-loop output impedance | See Typical Characteristics | |||||
POWER SUPPLY | |||||||
IQ | Quiescent current per amplifier | IO = 0 mA | 220 | 240 | μA | ||
TA = –40°C to +125°C | 310 |