SBOS110C May 1998 – March 2023 OPA2227 , OPA2228 , OPA227 , OPA228 , OPA4227 , OPA4228
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NO. | NAME | |||
1 | Offset Trim | Input | Input offset voltage trim (leave floating if not used) | |
2 | -In | Input | Inverting input | |
3 | +In | Input | Noninverting input | |
4 | V- | — | Negative (lowest) power supply | |
5 | NC | — | No internal connection (can be left floating) | |
6 | Output | Output | Output | |
7 | V+ | — | Positive (highest) power supply | |
8 | Trim | — | Input offset voltage trim (leave floating if not used) |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | Out A | Output | Output channel A |
2 | –In A | Input | Inverting input channel A |
3 | +In A | Input | Noninverting input channel A |
4 | V- | — | Negative (lowest) power supply |
5 | +In B | Input | Noninverting input channel B |
6 | –In B | Input | Inverting input channel B |
7 | Out B | Output | Output channel B |
8 | V+ | — | Positive (highest) power supply |
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NO. | NAME | |||
1 | Out A | Output | Output channel A | |
2 | -In A | Input | Inverting input channel A | |
3 | +In A | Input | Noninverting input channel A | |
4 | V+ | — | Positive (highest) power supply | |
5 | +In B | Input | Noninverting input channel B | |
6 | -In B | Input | Inverting input channel B | |
7 | Out B | Output | Output channel B | |
8 | Out C | Output | Output channel C | |
9 | -In C | Input | Inverting input channel C | |
10 | +In C | Input | Noninverting input channel C | |
11 | V- | — | Negative (lowest) power supply | |
12 | +In D | Input | Noninverting input channel D | |
13 | -In D | Input | Inverting input channel D | |
14 | Out D | Output | Output channel D |