SBOS079C March 1999 – February 2023 OPA2277 , OPA277 , OPA4277
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The inputs of the OPAx277 devices protected with 1-kΩ series input resistors and diode clamps. The inputs can withstand ±30-V differential inputs without damage. The protection diodes conduct current when the inputs are overdriven. This conducted current can disturb the slewing behavior of unity-gain follower applications, but does not damage the operational amplifier.