SBOS079C March 1999 – February 2023 OPA2277 , OPA277 , OPA4277
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
–In | 2 | Input | Inverting input |
+In | 3 | Input | Noninverting input |
NC | 5 | — | No internal connection (can be left floating) |
Offset Trim | 1 | — | Input offset voltage trim (leave floating if not used) |
Offset Trim | 8 | — | Input offset voltage trim (leave floating if not used) |
Output | 6 | Output | Output |
V– | 4 | — | Negative (lowest) power supply |
V+ | 7 | — | Positive (highest) power supply |
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | D (SOIC), P (PDIP) | DRM (VSON) | ||
–In A | 2 | 2 | Input | Inverting input channel A |
–In B | 6 | 6 | Input | Inverting input channel B |
+In A | 3 | 3 | Input | Noninverting input channel A |
+In B | 5 | 5 | Input | Noninverting input channel B |
Out A | 1 | 1 | Output | Output channel A |
Out B | 7 | 8 | Output | Output channel B |
V– | 4 | 4 | — | Negative (lowest) power supply |
V+ | 8 | 7 | — | Positive (highest) power supply |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
–In A | 2 | Input | Inverting input channel A |
–In B | 6 | Input | Inverting input channel B |
–In C | 9 | Input | Inverting input channel C |
–In D | 13 | Input | Inverting input channel D |
+In A | 3 | Input | Noninverting input channel A |
+In B | 5 | Input | Noninverting input channel B |
+In C | 10 | Input | Noninverting input channel C |
+In D | 12 | Input | Noninverting input channel D |
Out A | 1 | Output | Output channel A |
Out B | 7 | Output | Output channel B |
Out C | 8 | Output | Output channel C |
Out D | 14 | Output | Output channel D |
V+ | 4 | — | Positive (highest) power supply |
V– | 11 | — | Negative (lowest) power supply |