over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
VS |
Supply voltage, VS = (V+) – (V–) |
|
36 |
V |
|
Input voltage(2) |
(V–) – 0.7 |
(V+) + 0.7 |
V |
ISC |
Output short circuit(3) |
Continuous |
|
TJ |
Junction temperature |
|
150 |
°C |
TSTG |
Storage temperature |
–55 |
125 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) Limit input signals that can swing more than 0.7 V beyond the supply rails to 10 mA or less.
(3) Short-circuit to ground, one amplifier per package.