SBOSAA1G April 2022 – January 2024 OPA2310 , OPA310 , OPA4310
PRODUCTION DATA
The OPAx310 family is specified for operation from 1.5V to 5.5V (±0.75V to ±2.75V); many specifications apply from –40°C to 125°C. Electrical Characteristics presents parameters that can exhibit significant variance with regard to operating voltage or temperature.
Supply voltages larger than 7V can permanently damage the device; see the Absolute Maximum Ratings table.
Place 0.1µF bypass capacitors close to the power-supply pins to reduce coupling errors from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement, see Layout Guidelines.