SBOSAA1G April 2022 – January 2024 OPA2310 , OPA310 , OPA4310
PRODUCTION DATA
The OPAx310 devices have one functional mode. These devices are powered on as long as the power-supply voltage is between 1.5V (±0.75V) and 5.5V (±2.75V).
The OPAx310S devices feature a shutdown pin, which can be used to place the op amp into a low-power mode. See Shutdown Function for more information.