The OPA376 family represents a new generation of low-noise operational amplifiers with e-trim™, offering outstanding dc precision and ac performance. Rail-to-rail input and output, low offset (25 μV, maximum), low noise (7.5 nV/√Hz), quiescent current of 950 μA (maximum), and a 5.5-MHz bandwidth make this part very attractive for a variety of precision and portable applications. In addition, this device has a reasonably wide supply range with excellent PSRR, making it attractive for applications that run directly from batteries without regulation.
The OPA376 (single version) is available in MicroSIZE SC70-5, SOT-23-5, and SOIC-8 packages. The OPA2376 (dual) is offered in the DSBGA-8, VSSOP-8, and SOIC-8 packages. The OPA4376 (quad) is offered in a TSSOP-14 package. All versions are specified for operation from –40°C to +125°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
OPA376 | SOIC (8) | 4.90 mm × 3.91 mm |
SOT-23 (5) | 2.90 mm × 1.60 mm | |
SC70 (5) | 2.00 mm × 1.25 mm | |
OPA2376 | SOIC (8) | 4.90 mm × 3.91 mm |
VSSOP (8) | 3.00 mm × 3.00 mm | |
DSBGA (8) | 1.30 mm × 2.30 mm | |
OPA4376 | TSSOP (14) | 5.00 mm × 4.40 mm |
Changes from F Revision (March 2013) to G Revision
Changes from E Revision (January 2013) to F Revision
Changes from D Revision (August 2010) to E Revision
Changes from C Revision (October 2008) to D Revision
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | DBV | DCK | D | ||
+IN | 3 | 1 | 3 | I | Input signal + |
–IN | 4 | 3 | 2 | I | Input signal – |
NC | — | — | 1, 5, 8 | — | No connection |
OUT | 1 | 4 | 6 | O | Output signal |
V+ | 5 | 5 | 7 | — | Supply voltage+ |
V– | 2 | 2 | 4 | — | Supply voltage– |
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | D AND DGK | YZD | ||
+IN A | 3 | C1 | I | Input signal A+ |
–IN A | 2 | B1 | I | Input signal A– |
+IN B | 5 | D2 | I | Input signal B+ |
–IN B | 6 | C2 | I | Input signal B– |
OUT A | 1 | A1 | O | Output signal A |
OUT B | 7 | B2 | O | Output signal B |
V+ | 8 | A2 | — | Supply voltage+ |
V– | 4 | D1 | — | Supply voltage– |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | PW | ||
+IN A | 3 | I | Input signal A+ |
–IN A | 2 | O | Input signal A– |
+IN B | 5 | I | Input signal B+ |
–IN B | 6 | O | Input signal B– |
+IN C | 10 | I | Input signal C+ |
–IN C | 9 | O | Input signal C– |
+IN D | 12 | I | Input signal D+ |
–IN D | 13 | O | Input signal D– |
OUT A | 1 | O | Output signal A |
OUT B | 7 | O | Output signal B |
OUT C | 8 | O | Output signal C |
OUT D | 14 | O | Output signal D |
V+ | 4 | — | Supply voltage+ |
V– | 11 | — | Supply voltage– |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | Supply, VS = (V+) – (V–) | 7 | V | |
Signal input pin(2) | (V–) – 0.5 | (V+) + 0.5 | V | |
Current | Signal input pin(2) | –10 | 10 | mA |
Output short-circuit(3) | Continuous | |||
Temperature | Operating range, TA | –40 | 150 | °C |
Junction, TJ | 150 | |||
Storage, Tstg | –65 | 150 |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±4000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±1000 | |||
Machine model | ±200 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
(V+) – (V–) | Supply voltage | 2.2 (±1.1) | 5.5 (±2.75) | V | |
TA | Operating temperature | –40 | 150 | °C |
THERMAL METRIC(1) | OPA376 | UNIT | |||
---|---|---|---|---|---|
DBV (SOT-23) | DCK (SC70) | D (SOIC) | |||
5 PINS | 5 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 273.8 | 267.0 | 100.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 126.8 | 80.9 | 42.4 | °C/W |
RθJB | Junction-to-board thermal resistance | 85.9 | 54.8 | 41.0 | °C/W |
ψJT | Junction-to-top characterization parameter | 10.9 | 1.2 | 4.8 | °C/W |
ψJB | Junction-to-board characterization parameter | 84.9 | 54.1 | 40.3 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | n/a | n/a | °C/W |
THERMAL METRIC(1) | OPA2376 | UNIT | |||
---|---|---|---|---|---|
D (SOIC) | DGK (VSSOP) | YZD (DSBGA) | |||
8 PINS | 8 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 111.1 | 171.2 | 119.2 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 54.7 | 63.9 | 0.6 | °C/W |
RθJB | Junction-to-board thermal resistance | 51.7 | 92.8 | 27.6 | °C/W |
ψJT | Junction-to-top characterization parameter | 10.5 | 9.2 | 4.0 | °C/W |
ψJB | Junction-to-board characterization parameter | 51.2 | 91.2 | 27.6 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | n/a | n/a | °C/W |
THERMAL METRIC(1) | OPA4376 | UNIT | |
---|---|---|---|
PW | |||
14 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 107.8 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 29.6 | °C/W |
RθJB | Junction-to-board thermal resistance | 52.6 | °C/W |
ψJT | Junction-to-top characterization parameter | 1.5 | °C/W |
ψJB | Junction-to-board characterization parameter | 51.6 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | 5 | 25 | μV | |||
dVOS/dT | Input offset voltage versus temperature | TA = –40°C to +85°C | 0.26 | 1 | μV/°C | ||
TA = –40°C to +125°C | 0.32 | 2 | μV/°C | ||||
PSRR | Input offset voltage versus power supply | TA = 25°C, VS = 2.2 V to 5.5 V, VCM < (V+) – 1.3 V | 5 | 20 | μV/V | ||
TA = –40°C to +125°C, VS = 2.2 V to 5.5 V, VCM < (V+) – 1.3 V |
5 | μV/V | |||||
Channel separation, dc (dual, quad) | 0.5 | mV/V | |||||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | TA = 25°C | 0.2 | 10 | pA | ||
TA = –40°C to +125°C | See Typical Characteristics | pA | |||||
IOS | Input offset current | 0.2 | 10 | pA | |||
NOISE | |||||||
Input voltage noise | f = 0.1 Hz to 10 Hz | 0.8 | μVPP | ||||
en | Input voltage noise density | f = 1 kHz | 7.5 | nV/√Hz | |||
in | Input current noise | f = 1 kHz | 2 | fA/√Hz | |||
INPUT VOLTAGE RANGE | |||||||
VCM | Common-mode voltage range | (V–) – 0.1 | (V+) + 0.1 | V | |||
CMRR | Common-mode rejection ratio | (V–) < VCM < (V+) – 1.3 V | 76 | 90 | dB | ||
INPUT CAPACITANCE | |||||||
Differential | 6.5 | pF | |||||
Common-mode | 13 | pF | |||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | 50 mV < VO < (V+) – 50 mV, RL = 10 kΩ | 120 | 134 | dB | ||
100 mV < VO < (V+) – 100 mV, RL = 2 kΩ | 120 | 126 | dB | ||||
FREQUENCY RESPONSE CL = 100 pF, VS = 5.5 V | |||||||
GBW | Gain-bandwidth product | 5.5 | MHz | ||||
SR | Slew rate | G = 1 | 2 | V/μs | |||
tS | Settling time | To 0.1%, 2-V step , G = 1 | 1.6 | μs | |||
To 0.01%, 2-V step , G = 1 | 2 | μs | |||||
Overload recovery time | VIN × gain > VS | 0.33 | μs | ||||
THD+N | Total harmonic distortion + noise | VO = 1 VRMS, G = 1, f = 1 kHz, RL = 10 kΩ | 0.00027% | ||||
OUTPUT | |||||||
Voltage output swing from rail | TA = 25°C, RL = 10 kΩ | SC70-5, SOT23-5, SO-8, VSSOP-8, and TSSOP-14 packages only | 10 | 20 | mV | ||
DSBGA package only | 20 | 30 | mV | ||||
TA = –40°C to +125°C, RL = 10 kΩ | 40 | mV | |||||
TA = 25°C, RL = 2 kΩ | SC70-5, SOT23-5, SO-8, VSSOP-8, and TSSOP-14 packages only | 40 | 50 | mV | |||
DSBGA package only | 50 | 60 | mV | ||||
TA = –40°C to +125°C, RL = 2 kΩ | 80 | mV | |||||
ISC | Short-circuit current | +30, –50 | mA | ||||
CLOAD | Capacitive load drive | See Typical Characteristics | |||||
RO | Open-loop output impedance | 150 | Ω | ||||
POWER SUPPLY | |||||||
VS | Specified voltage range | 2.2 | 5.5 | V | |||
Operating voltage range | 2 to 5.5 | V | |||||
IQ | Quiescent current per amplifier | TA = 25°C, IO = 0, VS = 5.5 V, VCM < (V+) – 1.3 V | 760 | 950 | μA | ||
TA = –40°C to +125°C | 1 | mA | |||||
TEMPERATURE | |||||||
Specified range | –40 | 125 | °C | ||||
Operating range | –40 | 150 | °C |
The OPA376 family belongs to a new generation of low-noise operational amplifiers with e-trim, giving customers outstanding dc precision and ac performance. Low noise, rail-to-rail input and output, and low offset, drawing a low quiescent current, make these devices ideal for a variety of precision and portable applications. In addition, this device has a wide supply range with excellent PSRR, making it a suitable option for applications that are battery-powered without regulation.
The OPAx376 family of precision amplifiers offers excellent dc performance as well as excellent ac performance. Operating from a single power-supply the OPAx376 is capable of driving large capacitive loads, has a wide input common-mode voltage range, and is well-suited to drive the inputs of SAR ADCs as well as 24-bit and higher resolution converters. Including internal ESD protection, the OPAx376 family is offered in a variety of industry-standard packages, including a wafer chip-scale package for applications that require space savings.
The OPA376 family of amplifiers operates over a power-supply range of 2.2 V to 5.5 V (±1.1 V to ±2.75 V). Many of the specifications apply from –40°C to +125°C. Parameters that can exhibit significant variance with regard to operating voltage or temperature are presented in the Typical Characteristics.
The OPAx376 family of operational amplifiers is manufactured using TI's e-trim technology. Each amplifier is trimmed in production, thereby minimizing errors associated with input offset voltage and input offset voltage drift. The e-trim technology is a TI proprietary method of trimming internal device parameters during either wafer probing or final testing.
The OPA376 series of amplifiers may be used in applications where driving a capacitive load is required. As with all op amps, there may be specific instances where the OPAx376 can become unstable, leading to oscillation. The particular op amp circuit configuration, layout, gain, and output loading are some of the factors to consider when establishing whether an amplifier will be stable in operation. An op amp in the unity-gain (+1-V/V) buffer configuration and driving a capacitive load exhibits a greater tendency to be unstable than an amplifier operated at a higher noise gain. The capacitive load, in conjunction with the op amp output resistance, creates a pole within the feedback loop that degrades the phase margin. The degradation of the phase margin increases as the capacitive loading increases.
The OPAx376 in a unity-gain configuration can directly drive up to 250 pF of pure capacitive load. Increasing the gain enhances the ability of the amplifier to drive greater capacitive loads; see the typical characteristic Figure 16. In unity-gain configurations, capacitive load drive can be improved by inserting a small (10-Ω to 20-Ω) resistor, RS, in series with the output, as shown in Figure 22. This resistor significantly reduces ringing while maintaining dc performance for purely capacitive loads. However, if there is a resistive load in parallel with the capacitive load, a voltage divider is created, introducing a gain error at the output and slightly reducing the output swing. The error introduced is proportional to the ratio RS / RL, and is generally negligible at low output current levels.
The input common-mode voltage range of the OPA376 series extends 100 mV beyond the supply rails. The offset voltage of the amplifier is very low, from approximately (V–) to (V+) – 1 V, as shown in Figure 23. The offset voltage increases as common-mode voltage exceeds (V+) –1 V. Common-mode rejection is specified from (V–) to (V+) – 1.3 V.
The OPA376 family incorporates internal electrostatic discharge (ESD) protection circuits on all pins. In the case of input and output pins, this protection primarily consists of current steering diodes connected between the input and power-supply pins. These ESD protection diodes also provide in-circuit, input overdrive protection, as long as the current is limited to 10 mA as stated in the Absolute Maximum Ratings. Figure 24 shows how a series input resistor may be added to the driven input to limit the input current. The added resistor contributes thermal noise at the amplifier input and its value should be kept to a minimum in noise-sensitive applications.
The OPAx376 has a single functional mode and is operational when the power-supply voltage is greater than 2.2 V (±1.1 V). The maximum power supply voltage for the OPAx376 is 5.5 V (±2.75 V).