The OPA387, OPA2387, and OPA4387 (OPAx387) family of precision amplifiers offers state-of-the-art performance. With zero-drift technology, the OPAx387 offset voltage and offset drift provide unparalleled long-term stability. With a mere 570 µA of quiescent current, the OPAx387 are able to achieve 5.7 MHz of bandwidth, a broadband noise of 8.5 nV/√Hz, and a 1/f noise at 177 nVPP. These specifications are crucial to achieve extremely-high precision and no degradation of linearity in 16-bit to 24-bit analog to digital converters (ADCs). The OPAx387 feature flat bias current over temperature; therefore, little to no calibration is needed in high input impedance applications over temperature.
All versions are specified over the industrial temperature range of –40°C to +125°C.
PART NUMBER | CHANNEL COUNT | PACKAGE(1) |
---|---|---|
OPA387 | Single | DBV (SOT-23, 5) |
OPA2387 | Dual | D (SOIC, 8) |
DGK (VSSOP, 8) | ||
DSG (WSON, 8) | ||
OPA4387 | Quad | PW (TSSOP, 14) |