SBOS925D December 2020 – April 2024 OPA2391 , OPA391 , OPA4391
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The OPA391, OPA2391, and OPA4391 (OPAx391) devices feature a unique combination of high bandwidth (1MHz) along with very-low quiescent current (24µA) in high-precision amplifiers. These features combined with rail-to-rail input and output make these devices an exceptional choice in high-gain, low-power applications. Ultra-low input bias current of 10fA, only 45µV of offset (maximum), and 1.2µV/°C of drift over temperature help maintain high precision in ratiometric and amperometric sensor front ends that have demanding low-power requirements.
The OPAx391 use Texas Instruments' proprietary e‑trim™ operational amplifier technology, enabling a unique combination of ultra-low offset and low input offset drift without the need for any input switching or auto-zero techniques. The CMOS-based technology platform also features a modern, robust output stage design that is tolerant of high output capacitance, alleviating stability problems that are common in typical low-power amplifiers.
PART NUMBER | CHANNEL COUNT | PACKAGE(1) |
---|---|---|
OPA391 | Single | DBV (SOT-23, 5)(2) |
DCK (SC70, 5) | ||
OPA2391 | Dual | D (SOIC, 8)(2) |
DGK (VSSOP, 8)(2) | ||
YBJ (DSBGA, 9) | ||
OPA4391 | Quad | PW (TSSOP, 14) |