SBOS925E December 2020 – October 2024 OPA2391 , OPA391 , OPA4391
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | VS = 5.0 V | OPA2391DGK | ±10 | ±70 | µV | |
OPA4391PW | ±10 | ±85 | |||||
VCM = (V+) – 0.3 V | ±60 | ±750 | |||||
VCM = (V–) – 0.1 V | OPA2391DGK | ±15 | ±85 | ||||
OPA4391PW | ±15 | ±80 | |||||
dVOS/dT | Input offset voltage drift | TA = 0°C to 85°C(1) | ±1 | ±5 | µV/°C | ||
PSRR | Power supply rejection ratio | VCM = (V–) – 0.1 V | 40 | µV/V | |||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | TA = 25°C(1) | ±0.01 | 0.8 | pA | ||
TA = 0°C to 85°C(1) | 5 | ||||||
IOS | Input offset current | TA = 25°C(1) | ±0.01 | 0.8 | pA | ||
TA = 0°C to 85°C(1) | 5 | ||||||
NOISE | |||||||
Input voltage noise | f = 0.1 Hz to 10 Hz, VCM = (V–) | 0.91 | µVRMS | ||||
6.0 | µVPP | ||||||
en | Input voltage noise density | f = 10 Hz | 130 | nV/√Hz | |||
f = 1 kHz | 60 | ||||||
f = 10 kHz | 55 | ||||||
in | Input current noise density | f = 1 kHz | 30 | fA/√Hz | |||
INPUT VOLTAGE | |||||||
VCM | Common-mode voltage | TA = –40°C to +85°C(1) | (V–) – 0.1 | (V+) + 0.1 | V | ||
CMRR | Common-mode rejection ratio | (V–) – 0.1 V ≤ VCM ≤ (V+) – 1.5 V | 86 | 100 | dB | ||
VS = 5.5 V | 100 | 121 | |||||
(V+) – 0.6 V ≤ VCM ≤ (V+) + 0.1 V | 69 | ||||||
INPUT IMPEDANCE | |||||||
Zid | Differential input impedance | 0.1 || 1 | GΩ || pF | ||||
Zic | Common-mode input impedance | 1 || 1 | TΩ || pF | ||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | VS = 5.5 V | (V–) + 0.1 V < VO < (V+) – 0.1 V, VCM = (V–) –100 mV |
100 | 121 | dB | |
(V–) + 0.45 V < VO < (V+) – 0.45 V, VCM = (V–) –100 mV, RL = 2 kΩ |
100 | 121 | |||||
VS = 1.7 V | (V–) + 0.1 V < VO < (V+) – 0.1 V, VCM = (V+) – 1.5 V |
90 | 113 | ||||
(V–) + 0.45 V < VO < (V+) – 0.45 V, VCM = (V+) – 1.5 V, RL = 2 kΩ |
86 | 107 | |||||
FREQUENCY RESPONSE | |||||||
UGB | Unity-gain bandwidth | G = 1 | IOUT = 0 µA | 450 | kHz | ||
IOUT = 0 µA, RL = 50 kΩ | 0.85 | MHz | |||||
IOUT = 100 µA | 0.75 | ||||||
GBW | Gain-bandwidth product | No load | 1 | MHz | |||
SR | Slew rate | G = –1, 4-V step | 1 | V/µs | |||
tS | Settling time | To 0.1%, VS = 5.5 V, G = 1, 1-V step | 8 | µs | |||
tOR | Overload recovery time | VIN × G = VS | 15 | µs | |||
OUTPUT | |||||||
VO | Voltage output swing from rail | No load | 3 | mV | |||
10 | |||||||
RL = 2 kΩ | 40 | ||||||
ISC | Short-circuit current | VS = 5.5 V | 45 | 60 | mA | ||
ZO | Open-loop output impedance | f = 1 MHz, no load | 1.6 | kΩ | |||
POWER SUPPLY | |||||||
IQ | Quiescent current per amplifier | VCM = (V+) – 1.5 V | 23.5 | 30 | µA | ||
TA = –40°C to +125°C(1) | 32 |