The OPA455 is a high-voltage (150-V), high current drive (45-mA), unity-gain stable operational amplifier with a gain-bandwidth product of 6.5 MHz and slew rate of 32 V/us. As a result of the amplifier wide output range, this device is an excellent choice for high-voltage piezo driving, avalance photodiode biasing, and high-voltage Howland current pump or voltage output stages.
The OPA455 is internally protected against overtemperature conditions and current overloads. The device is fully specified to perform over a wide power-supply range of ±6 V to ±75 V, or on a single supply of 12 V to 150 V. The status flag is an open-drain output that allows the device to be easily referenced to standard, low-voltage, logic circuitry. This high-voltage operational amplifier provides excellent accuracy and wide output swing, and is free from phase-inversion problems that are often found in similar amplifiers.
The output can be disabled using the enable-disable (E/D) pin. The E/D pin has a common return pin to allow for easy interface to low-voltage logic circuitry. This disable is accomplished without disturbing the input signal path, not only saving power but also protecting the load.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
OPA455 | HSOIC (8) | 4.89 mm × 3.90 mm |
DATE | REVISION | NOTES |
---|---|---|
October 2020 | * | Initial Release |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
E/D | 8 | I | Enable (active high) or disable (active low), with respect to E/D Com pin |
E/D Com | 1 | I | Enable and disable common |
–IN | 2 | I | Inverting input |
+IN | 3 | I | Noninverting input |
OUT | 6 | O | Output |
Status Flag | 5 | O | Status Flag is an open-drain active-low output referenced to E/D Com. This pin goes active for either an overcurrent or overtemperature condition. |
V– | 4 | — | Negative (lowest) power supply |
V+ | 7 | — | Positive (highest) power supply |
PowerPAD | PowerPAD | — | The PowerPAD is internally connected to V–. The PowerPAD must be soldered to a printed-circuit board (PCB) connected to V–, even with applications that have low power dissipation. |