SBOSA16 October 2020 OPA455
PRODUCTION DATA
The OPA455 high-voltage op amp can be used in commonly applied op amp circuits, but with the added capability of allowing for the use of much higher supply voltages. A very common application of an op amp is that of a noninverting amplifier with a gain of 1 V/V or higher. Figure 8-1 shows the OPA455 in a noninverting configuration.
The design requirements for this example circuit are: