SBOS803A December 2018 – December 2019 OPA462
PRODUCTION DATA.
The OPA462 high-voltage op amp can be used in commonly applied op amp circuits, but with the added capability of allowing for the use of much higher supply voltages. A very common application of an op amp is that of a noninverting amplifier with a gain of 1 V/V or higher. Figure 61 shows the OPA462 in a noninverting configuration.
The design goals for this circuit are: