SBOS803A December 2018 – December 2019 OPA462
PRODUCTION DATA.
A unique mode of the OPA462 is the output disable capability. This function conserves power during idle periods (quiescent current drops to approximately 1 mA). This disable is accomplished without disturbing the input signal path, not only saving power but also protecting the load. This feature makes disable useful for implementing external fault shutdown loops.