The OPAx863 devices are low-power, unity-gain stable, rail-to-rail input and output, voltage-feedback operational amplifiers designed to operate over a power-supply range of 2.7 V to 12.6 V. Consuming only 700 µA per channel, the OPAx863 offers a gain-bandwidth product of 50 MHz, slew rate of 105 V/µs with a voltage noise density of 5.9 nV/√Hz.
The rail-to-rail input stage with 2.7-V supply operation is useful in portable, battery-powered applications. The rail-to-rail input stage is well-matched for gain-bandwidth product and noise across the full input common‑mode voltage range, enabling excellent performance with wide-input dynamic range. The OPAx863 feature a power-down (PD) mode with a PD quiescent current (IQ) of 1.5-µA (maximum) and a turn-on or turn-off time within 6.5-µs using a 3-V supply.
The OPAx863 includes overload power limiting to limit the increase in IQ with saturated outputs, thereby preventing excessive power dissipation in power-conscious, battery-operated systems. The output stage is short-circuit protected, making these devices conducive to ruggedized environments.
PART NUMBER | CHANNEL COUNT | PACKAGE |
---|---|---|
OPA863 | Single | DBV (SOT-23, 5) |
DBV (SOT-23, 6) | ||
OPA2863 | Dual | DGK (VSSOP, 8) |
RUN (WQFN, 10) | ||
D (SOIC, 8) | ||
OPA4863 | Quad | PW (TSSOP, 14) |
Changes from Revision I (December 2022) to Revision J (June 2023)
Changes from Revision H (August 2022) to Revision I (December 2022)
Changes from Revision G (July 2022) to Revision H (August 2022)
Changes from Revision F (April 2022) to Revision G (July 2022)
Changes from Revision E (November 2021) to Revision F (April 2022)
DEVICE | ±VS (V) | IQ / CHANNEL (mA) | GBWP (MHz) | SLEW RATE (V/µs) | VOLTAGE NOISE (nV/√ Hz) | AMPLIFIER DESCRIPTION |
---|---|---|---|---|---|---|
OPA2863 | ±6.3 | 0.70 | 50 | 105 | 5.9 | Unity-gain stable RRIO Bipolar Amplifier |
LMH6643 | ±6.4 | 2.7 | 65 | 130 | 17 | Unity-gain stable NRI/RRO Bipolar Amplifier |
OPAx810 | ±13.5 | 3.6 | 70 | 200 | 6.3 | Unity-gain stable RRIO FET-Input Amplifier |
OPAx837 | ±2.7 | 0.6 | 50 | 105 | 4.7 | Unity-gain stable NRI/RRO Bipolar Amplifier |
OPAx607 | ±2.75 | 0.9 | 50 | 24 | 3.8 | Decompensated Gain of 6 V/V stable CMOS Amplifier |
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
DBV (SOT-23, 5) | DBV (SOT-23, 6) | |||
PD | — | 5 | I | Power down. Low = disabled, high = normal operation (pin must be driven). |
VIN+ | 3 | 3 | I | Noninverting input pin |
VIN– | 4 | 4 | I | Inverting input pin |
VOUT | 1 | 1 | O | Output pin |
VS– | 2 | 2 | P | Negative power-supply pin |
VS+ | 5 | 6 | P | Positive power-supply pin |
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
D (SOIC), DGK (VSSOP) | RUN (WQFN) | |||
PD1 | — | 4 | I | Amplifier 1 power down. Low = disabled, high = normal operation (pin must be driven). |
PD2 | — | 6 | I | Amplifier 2 power down. Low = disabled, high = normal operation (pin must be driven). |
VIN1– | 2 | 2 | I | Amplifier 1 inverting input pin |
VIN1+ | 3 | 3 | I | Amplifier 1 noninverting input pin |
VIN2– | 6 | 8 | I | Amplifier 2 inverting input pin |
VIN2+ | 5 | 7 | I | Amplifier 2 noninverting input pin |
VOUT1 | 1 | 1 | O | Amplifier 1 output pin |
VOUT2 | 7 | 9 | O | Amplifier 2 output pin |
VS– | 4 | 5 | P | Negative power-supply pin |
VS+ | 8 | 10 | P | Positive power-supply pin |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VIN1– | 2 | I | Amplifier 1 inverting input pin |
VIN1+ | 3 | I | Amplifier 1 noninverting input pin |
VIN2– | 6 | I | Amplifier 2 inverting input pin |
VIN2+ | 5 | I | Amplifier 2 noninverting input pin |
VIN3– | 9 | I | Amplifier 3 inverting input pin |
VIN3+ | 10 | I | Amplifier 3 noninverting input pin |
VIN4– | 13 | I | Amplifier 4 inverting input pin |
VIN4+ | 12 | I | Amplifier 4 noninverting input pin |
VOUT1 | 1 | O | Amplifier 1 output pin |
VOUT2 | 7 | O | Amplifier 2 output pin |
VOUT3 | 8 | O | Amplifier 3 output pin |
VOUT4 | 14 | O | Amplifier 4 output pin |
VS– | 11 | P | Negative power-supply pin |
VS+ | 4 | P | Positive power-supply pin |