The OPA4991-EP is a high voltage (40 V) general purpose operational amplifiers available in enhanced plastic packaging. The device offers exceptional DC precision and AC performance, including rail-to-rail input/output, low offset (±125 µV, typ), low offset drift (±0.3 µV/°C, typ), low noise (10.8 nV/√Hz and 1.8 µVPP), and 4.5-MHz bandwidth.
Unique features such as differential and common-mode input-voltage range to the supply rail, high output current (±75 mA), high slew rate (21 V/µs), and high capacitive load drive (1 nF) make the OPA4991-EP a robust, high-performance operational amplifier for high-voltage applications.
The OPA4991-EP is available in SOT-23 (DYY) package and is specified from –55°C to 125°C.
PART NUMBER(1) | PACKAGE | BODY SIZE (NOM) |
---|---|---|
OPA4991-EP | SOT-23 (14) | 4.20 mm × 1.90 mm |
Changes from Revision A (August 2022) to Revision B (November 2022)
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
IN1+ | 3 | I | Noninverting input, channel 1 |
IN1– | 2 | I | Inverting input, channel 1 |
IN2+ | 5 | I | Noninverting input, channel 2 |
IN2– | 6 | I | Inverting input, channel 2 |
IN3+ | 10 | I | Noninverting input, channel 3 |
IN3– | 9 | I | Inverting input, channel 3 |
IN4+ | 12 | I | Noninverting input, channel 4 |
IN4– | 13 | I | Inverting input, channel 4 |
OUT1 | 1 | O | Output, channel 1 |
OUT2 | 7 | O | Output, channel 2 |
OUT3 | 8 | O | Output, channel 3 |
OUT4 | 14 | O | Output, channel 4 |
V+ | 4 | — | Positive (highest) power supply |
V– | 11 | — | Negative (lowest) power supply |