The OPAx991 family (OPA991, OPA2991, and OPA4991) is a family of high voltage (40 V) general purpose operational amplifiers. These devices offer exceptional DC precision and AC performance, including rail-to-rail input/output, low offset (±125 µV, typical), low offset drift (±0.3 µV/°C, typical), low noise (10.5 nV/√Hz and 1.8 µVPP), and 4.5-MHz bandwidth.
Unique features such as differential and common-mode input-voltage range to the supply rail, high output current (±75 mA), high slew rate (21 V/µs), high capacitive load drive (1 nF), and shutdown functionality make the OPAx991 a robust, high-performance operational amplifier for high-voltage industrial applications.
The OPAx991 family of op amps is available in
micro-size packages (such as X2QFN and WSON), as well as standard
packages (such as SOT-23, SOIC, and TSSOP), and is specified from
–40°C to 125°C.
PART NUMBER (1) | PACKAGE | BODY SIZE (NOM) |
---|---|---|
OPA991 | SOT-23 (5) | 2.90 mm × 1.60 mm |
SOT-23 (6) | 2.90 mm × 1.60 mm | |
SC70 (5) | 2.00 mm × 1.25 mm | |
OPA2991 | SOIC (8) | 4.90 mm × 3.90 mm |
SOT-23 (8) | 2.90 mm × 1.60 mm | |
TSSOP (8) | 3.00 mm × 4.40 mm | |
VSSOP (8) | 3.00 mm × 3.00 mm | |
WSON (8) | 2.00 mm × 2.00 mm | |
X2QFN (10) | 2.00 mm × 1.50 mm | |
OPA4991 | SOIC (14) | 8.65 mm × 3.90 mm |
SOT-23 (14) | 4.20 mm × 1.90 mm | |
TSSOP (14) | 5.00 mm × 4.40 mm | |
X2QFN (14) | 2.00 mm × 2.00 mm |
Changes from Revision E (May 2021) to Revision F (January 2022)
Changes from Revision D (July 2020) to Revision E (May 2021)
Changes from Revision C (May 2020) to Revision D (July 2020)
Changes from Revision B (May 2020) to Revision C (May 2020)
Changes from Revision A (December 2019) to Revision B (May 2020)
Changes from Revision * (October 2019) to Revision A (December 2019)