SBOSA10F June 2021 ā March 2024 OPA2992 , OPA4992 , OPA992
PRODUCTION DATA
The OPAx992 family is available in the WSON-8 (DSG) package which features an exposed thermal pad. Inside the package, the die is attached to this thermal pad using an electrically conductive compound. For this reason, when using a package with an exposed thermal pad, the thermal pad must either be connected to Vā or left floating. Attaching the thermal pad to a potential other than Vā is not allowed, and performance of the device is not assured when doing so.