SBOSA10F June 2021 – March 2024 OPA2992 , OPA4992 , OPA992
PRODUCTION DATA
The OPAx992 is specified for operation from 2.7V to 40V (±1.35V to ±20V); many specifications apply from –40°C to 125°C or with specific supply voltages and test conditions.
Supply voltages larger than 40V can permanently damage the device; see Section 5.1.
Place 0.1µF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement, refer to Section 7.4.