The OPA541 device is a power-operational amplifier capable of operation from power supplies up to
±40 V, and delivering continuous output currents up to 5 A. Internal current-limit circuitry can be user-programmed with a single external resistor, protecting the amplifier and load from fault conditions. The OPA541 devices fabricated are using a proprietary bipolar and FET process.
The OPA541 uses a single current-limit resistor to set both the positive and negative current limits. Applications currently using hybrid power amplifiers requiring two current-limit resistors do need not to be modified.
The OPA541 is available in an 11-pin power plastic package and an industry-standard 8-pin TO-3 hermetic package. The power plastic pachage has a copper-lead frame to maximize heat transfer. The TO-3 package is isolated from all circuitry, allowing it to be mounted directly to a heat sink without special insulators.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
OPA541 | TO-220 (11) | 10.70 mm × 20.02 mm |
Changes from A Revision (August 2006) to B Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | +In | I | +Input |
2 | –In | I | -Input |
3 | –Vs | – | Negative power supply |
4 | –Vs | – | Negative power supply |
5 | Output | O | Output |
6 | NC | – | No internal connection |
7 | Output | O | Output |
8 | Current Sense | I | Current sensing input pin |
9 | NC | – | No internal connection |
10 | +Vs | – | Positive power supply |
11 | +Vs | – | Positive power supply |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage, +VS to –VS | 80 | V | ||
Output current | See SOA, Figure 11 | |||
Power dissipation, Internal(2) | 125 | W | ||
Input voltage, differential | +VS | |||
Input voltage, common-mode | +VS | |||
Temperature, pin solder, 10 s | 300 | °C | ||
Junction temperature(2) | 150 | °C | ||
Operating temperature (case) | AP | –40 | 85 | °C |
AM, BM, SM | –55 | 125 | ||
AP | –25 | 85 | ||
Storage temperature, Tstg | AM, BM, SM | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±250 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply Voltage (V+ – V–) | 10 (±5) | 80 (±40) | V | |
Specified temperature | –40 | 125 | °C |
THERMAL METRIC(1) | OPA541 | UNIT | ||
---|---|---|---|---|
KV (TO-220) | LMF (TO-3) | |||
11 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 21.5 | — | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 17.4 | — | °C/W |
RθJB | Junction-to-board thermal resistance | 9.2 | — | °C/W |
ψJT | Junction-to-top characterization parameter | 1.5 | — | °C/W |
ψJB | Junction-to-board characterization parameter | 9.2 | — | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 0.1 | 3 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
INPUT OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | Specified temperature range VS = ±10 V to ±VMAX |
OPA541AM/AP | ±2 | ±10 | mV | |
OPA541BM/SM | ±0.1 | ±1 | |||||
vs temperature | OPA541AM/AP | ±20 | ±40 | µV/°C | |||
OPA541BM/SM | ±15 | ±30 | |||||
vs supply voltage | OPA541AM/AP, OPA541BM/SM |
±2.5 | ±10 | µV/V | |||
vs power | ±20 | ±60 | µV/W | ||||
IB | Input bias current | 4 | 50 | pA | |||
IOS | Input offset current | ±1 | ±30 | pA | |||
Specified temperature range | 5 | nA | |||||
INPUT CHARACTERISTICS | |||||||
Common-mode voltage range | Specified temperature range | ±(|VS| – 6) | ±(|VS| – 3) | V | |||
Common-mode rejection | VCM = (|±VS| – 6 V) | 95 | 113 | dB | |||
Input capacitance | 5 | pF | |||||
Input impedance, DC | 1 | TΩ | |||||
GAIN CHARACTERISTICS | |||||||
Open-loop gain at 10 Hz | RL = 6 Ω | 90 | 97 | dB | |||
Gain-bandwidth product | 1.6 | MHz | |||||
OUTPUT | |||||||
Voltage swing | IO = 5 A, continuous | ±(|VS| – 5.5) | ±(|VS| – 4.5) | V | |||
IO = 2 A | ±(|VS| – 4.5) | ±(|VS| – 3.6) | |||||
IO = 0.5 A | ±(|VS| – 4) | ±(|VS| – 3.2) | |||||
Peak current | 9 | 10 | A | ||||
AC PERFORMANCE | |||||||
Slew rate | 6 | 10 | V/µs | ||||
Power bandwidth | RL = 8 Ω, VO = 20 Vrms | 45 | 55 | kHz | |||
Settling time to 0.1% | 2-V Step | 2 | µs | ||||
Capacitive load | Specified temperature range, G = 1 | 3.3 | nF | ||||
Specified temperature range, G > 10 | SOA(1) | ||||||
Phase margin | Specified temperature range, RL = 8 Ω | 40 | °C | ||||
±VS | Power supply voltage | Specified temperature range | ±10 | ±30 | ±35 | V | |
Quiescent current | 20 | 25 | mA | ||||
TCASE | Temperature range | AM, BM, AP | –25 | 85 | °C | ||
OPA541BM/SM | –55 | 125 |
The OPA541 uses a JFET input stage, followed by a main voltage gain stage, and a class A/B high current output stage.
The OPA541 JFET input stage reduces circuit loading and input bias currents. The class A/B high current output stage incorporates temperature compensated biasing to reduce crossover distortion. The output stage also includes a user settable current limit for amplifier and circuit protection.
The OPA541 has a single functional mode. The OPA541 is operational when the power supply voltage exceeds 10 V (±5 V) and less than 80 V (±40 V).
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
The OPA541 is specified for operation from 8 V to 80 V (±4 V to ±40 V). Specifications apply over the –40°C to 85°C temperature range while the device operates from –40°C to 125°C. Parameters that can exhibit significant variance with regard to operating voltage or temperature are presented in Typical Characteristics.
Internal current limit circuitry is controlled by a single external resistor, RCL. Output load current flows through this external resistor. The current limit is activated when the voltage across this resistor is approximately a base-emitter turnon voltage. The value of the current limit resistor is calculated by Equation 1.
Because of the internal structure of the OPA541, the actual current limit depends on whether current is positive or negative. The above RCL gives an average value. For a given RCL, +IOUT will actually be limited at approximately 10% below the expected level, while –IOUT will be limited approximately 10% above the expected level.
The current limit value decreases with increasing temperature due to the temperature coefficient of a base-emitter junction voltage. Similarly, the current limit value increases at low temperatures. Current limit versus resistor value and temperature effects are shown in Typical Characteristics. Approximate values for RCL at other temperatures may be calculated by adjusting RCL shown in Equation 2.
The adjustable current limit can be set to provide protection from short circuits. The safe short-circuit current depends on power supply voltage. See the discussion on safe operating area in Safe Operating Area to determine the proper current limit value.
Because the full load current flows through RCL, it must be selected for sufficient power dissipation. For a 5-A current limit on the TO-3 package, the formula yields an RCL of 0.105 Ω (0.143 Ω on the power plastic package due to different internal resistances). A continuous 5 A through 0.105 Ω would require an RCL that can dissipate 2.625 W.
Sinusoidal outputs create dissipation according to RMS load current. For the same RCL, AC peaks would still be limited to 5 A, but RMS current would be 3.5 A, and a current-limiting resistor with a lower power rating could be used. Some applications (such as voice amplification) are assured of signals with much lower duty cycles, allowing a current resistor with a low power rating. Wire-wound resistors may be used for RCL. Some wire-wound resistors, however, have excessive inductance and may cause loop-stability problems. Evaluate circuit performance with the resistor type planned for production to assure proper circuit operation.
Power amplifiers are rated by case temperature, not ambient temperature as with signal operational amplifiers. Sufficient heat sinking must be provided to keep the case temperature within rated limits for the maximum ambient temperature and power dissipation. The thermal resistance of the heat sink required may be calculated by Equation 3.
Commercially available heat sinks often specify their thermal resistance. These ratings are often suspect, however, because they depend greatly on the mounting environment and air flow conditions. Actual thermal performance should be verified by measuring the case temperature under the required load and environmental conditions.
No insulating hardware is required when using the TO-3 package. Because mica and other similar insulators typically add approximately 0.7°C/W thermal resistance, their elimination significantly improves thermal performance. See Related Documentation for further details on heat sinking. On the power plastic package, the metal tab may have a high or low impedance connection to –VS. The case must be allowed to float, and likely assumes the potential of –VS. Current must not be conducted through the case.
The safe operating area (SOA) plot provides comprehensive information on the power-handling abilities of the OPA541. The SOA shows the allowable output current as a function of the voltage across the conducting output transistor (see Figure 11). This voltage is equal to the power supply voltage minus the output voltage. For example, as the amplifier output swings near the positive power supply voltage, the voltage across the output transistor decreases and the device can safely provide large output currents demanded by the load. Short circuit protection requires evaluation of the SOA. When the amplifier output is shorted to ground, the full power supply voltage is impressed across the conducting output transistor. The current limit must be set to a value which is safe for the power supply voltage used. For instance, with VS ±35 V, a short to ground would force 35 V across the conducting power transistor. A current limit of 1.8 A would be safe.
Reactive or EMF-generating loads such as DC motors can present difficult SOA requirements. With a purely reactive load, output voltage and load current are 90° out of phase. Thus, peak output current occurs when the output voltage is zero and the voltage across the conducting transistor is equal to the full power supply voltage. See Related Documentation for further information on evaluating SOA.
The OPA541 can be used in applications currently using various hybrid power amplifiers, including the OPA501, OPA511, OPA512, and 3573. Of course, the application must be evaluated to assure that the output capability and other performance attributes of the OPA541 meet the necessary requirements. These hybrid power amplifiers use two current limit resistors to independently set the positive and negative current limit value. Because the OPA541 uses only one current limit resistor to set both the positive and negative current limit, only one resistor such as Figure 12 need be installed. If installed, the resistor connected to pin 2 (TO-3 package) is superfluous, but is does no harm.
Because one resistor carries the current previously carried by two, the resistor may require a high power rating. Minor adjustments may be required in the resistor value to achieve the same current limit value. Often, however, the change in current limit value when changing models is small compared to its variation over temperature. Many applications can use the same current limit resistor.
Select the power supply based on the requirement to achieve a ±20-V output with up to a 5-A load. The maximum value for output voltage swing at 5-A is approximately within 4 V of either rail and ±25. These supplies provide sufficient output swing.
Set the current limit to the highest possible value for the application which generally corresponds to a short circuit on the output. In this application this corresponds to 25-V stress on the output device and examination of the SOA (Safe Operating Area) graph in Figure 11 indicates that a 5-A current limit is within the 25°C SOA.
Short circuit conditions at 5 A and 25 V must support 125 W of dissipation up to the 40°C ambient requirements of the application. This indicates the need for a heatsink with a RθHA < 0.68°C/W, such as an Waekfield-Vette 345 series.
The scope trace in Figure 14 depicts a motor reversal of a 20-V motor being driven by an OPA541 powered by ±25 V. This motor has 1 Ω of DC resistance and 10 µH of inductance.
NOTE
At the beginning of the reversal the motor inductance results in an overshoot up to the supply rail. This overshoot is clamped by the external fast recovery diodes. While the current shown exceeds the 5-A current limit, this current is actually flowing in the flyback diodes.
Parallel operation is often used to increase output current or wattage. However, due to their low output impedance, power operational amplifiers cannot be connected in parallel without modifying the circuits. Figure 15 shows one method of doing this. The upper amplifier is a master, configured as required to satisfy the circuit function, has a small sense resistor inside its feedback loop. The slave amplifier is a unity gain buffer. Thus, the output voltages of the two amplifiers are equal. If the two sense resistors connected to the load are equal, the amplifiers share current equally. More slaves may be added as desired. The additional resistor and capacitor on the slave enhance stability.
Design requirements for the parallel connection in Figure 15 are shown here. The maximum current available from a single OPA541 cannot exceed 10 A:
The programmable voltage source of Figure 16 uses the OPA541 as a current-to-voltage converter for a current output DAC (digital-to-analog converter). The diodes clamp any differential input voltages to safe levels for the OPA541. The OPA541 provides the gain to produce the desired output.
Design requirements for Figure 16:
The 16-bit voltage source achieves its precision by using an OPA27 along with precision resistors in a feedback path that provides high overall accuracy.
Design requirements for the programmable voltage source shown in Figure 17: