SBOS070D October 1997 – December 2019 OPA548
PRODUCTION DATA.
Reactive and EMF-generating loads can return load current to the amplifier, causing the output voltage to exceed the power-supply voltage. This damaging condition can be avoided with clamp diodes from the output terminal to the power supplies, as shown in Figure 38. Schottky rectifier diodes with a 5 A or greater continuous rating are recommended.